Macros | |
#define | BITS_IN_JSAMPLE 8 /* use 8 or 12 */ |
#define | CENTERJSAMPLE 128 |
#define | EXTERN(type) extern type |
#define | FALSE 0 /* values of boolean */ |
#define | FAR |
#define | GETJOCTET(value) ((value) & 0xFF) |
#define | GETJSAMPLE(value) ((int) (value) & 0xFF) |
#define | GLOBAL(type) type |
#define | JMETHOD(type, methodname, arglist) type (*methodname) () |
#define | JPEG_MAX_DIMENSION 65500L /* a tad under 64K to prevent overflows */ |
#define | LOCAL(type) static type |
#define | MAX_COMPONENTS 4 /* maximum number of image components */ |
#define | MAXJSAMPLE 255 |
#define | METHODDEF(type) static type |
#define | TRUE 1 |
Typedefs | |
typedef int | boolean |
typedef short | INT16 |
typedef long | INT32 |
typedef short | JCOEF |
typedef unsigned int | JDIMENSION |
typedef char | JOCTET |
typedef char | JSAMPLE |
typedef unsigned int | UINT16 |
typedef short | UINT8 |
#define BITS_IN_JSAMPLE 8 /* use 8 or 12 */ |
#define CENTERJSAMPLE 128 |
#define EXTERN | ( | type | ) | extern type |
#define FALSE 0 /* values of boolean */ |
#define FAR |
Referenced by jpeg_get_large().
#define GETJOCTET | ( | value | ) | ((value) & 0xFF) |
#define GETJSAMPLE | ( | value | ) | ((int) (value) & 0xFF) |
#define GLOBAL | ( | type | ) | type |
#define JMETHOD | ( | type, | |
methodname, | |||
arglist | |||
) | type (*methodname) () |
#define JPEG_MAX_DIMENSION 65500L /* a tad under 64K to prevent overflows */ |
#define LOCAL | ( | type | ) | static type |
#define MAX_COMPONENTS 4 /* maximum number of image components */ |
#define MAXJSAMPLE 255 |
#define METHODDEF | ( | type | ) | static type |
#define TRUE 1 |
typedef int boolean |
typedef short INT16 |
typedef long INT32 |
typedef short JCOEF |
typedef unsigned int JDIMENSION |
typedef char JOCTET |
typedef char JSAMPLE |
typedef unsigned int UINT16 |
typedef short UINT8 |