Microchip® Advanced Software Framework

file_info Struct Reference

#include <com_task.h>

Data Fields

uint8_t artist [STR_MAX_LENGTH]
 
uint32_t elapsed_time
 
uint16_t file_pos
 
void * image_data
 
uint8_t name [STR_MAX_LENGTH]
 
ai_image_size_t size
 
uint8_t title [STR_MAX_LENGTH]
 
uint32_t total_time
 
uint8_t volume
 

uint8_t file_info::artist[STR_MAX_LENGTH]
uint32_t file_info::elapsed_time
uint16_t file_info::file_pos
void* file_info::image_data
uint8_t file_info::name[STR_MAX_LENGTH]
ai_image_size_t file_info::size
uint8_t file_info::title[STR_MAX_LENGTH]
uint32_t file_info::total_time
uint8_t file_info::volume

Referenced by draw_volume_bar(), and playback_task().