#include <mad.h>
Data Fields | |
struct mad_header | header |
int | options |
mad_fixed_t(* | overlap )[2][32][18] |
mad_fixed_t | sbsample [2][36][32] |
mad_fixed_t(* | xr )[2][576] |
struct mad_header mad_frame::header |
int mad_frame::options |
mad_fixed_t(* mad_frame::overlap)[2][32][18] |
mad_fixed_t mad_frame::sbsample[2][36][32] |
mad_fixed_t(* mad_frame::xr)[2][576] |