Microchip® Advanced Software Framework

aic23b_llicvc_t Union Reference

Register structure.

#include <tlv320aic23b.h>

Data Fields

struct {
   const uint16_t   addr: AIC23B_CTRL_ADDR_SIZE
 Control address. More...
 
   uint16_t   data: AIC23B_CTRL_DATA_SIZE
 Control data. More...
 
}; 
 
struct {
   uint16_t   __pad0__: 2
 
   uint16_t   lim: AIC23B_LLICVC_LIM_SIZE
 Left line input mute. More...
 
   uint16_t   liv: AIC23B_LLICVC_LIV_SIZE
 Left line input volume. More...
 
   uint16_t   lrs: AIC23B_LLICVC_LRS_SIZE
 Left/right line simultaneous volume/mute update. More...
 
   const   uint16_t: AIC23B_CTRL_ADDR_SIZE
 
}; 
 

struct { ... }
struct { ... }
uint16_t aic23b_llicvc_t::__pad0__
const uint16_t aic23b_llicvc_t::addr

Control address.

uint16_t aic23b_llicvc_t::data

Control data.

Referenced by aic23b_get_line_in_volume(), and aic23b_set_line_in_volume().

uint16_t aic23b_llicvc_t::lim

Left line input mute.

Referenced by aic23b_get_line_in_volume(), and aic23b_set_line_in_volume().

uint16_t aic23b_llicvc_t::liv

Left line input volume.

Referenced by aic23b_get_line_in_volume(), and aic23b_set_line_in_volume().

uint16_t aic23b_llicvc_t::lrs

Left/right line simultaneous volume/mute update.

Referenced by aic23b_set_line_in_volume().

const aic23b_llicvc_t::uint16_t