Register structure.
#include <tlv320aic23b.h>
Data Fields | |
struct { | |
const uint16_t addr: AIC23B_CTRL_ADDR_SIZE | |
Control address. More... | |
uint16_t data: AIC23B_CTRL_DATA_SIZE | |
Control data. More... | |
}; | |
struct { | |
uint16_t res: AIC23B_RR_RES_SIZE | |
Reset. More... | |
const uint16_t: AIC23B_CTRL_ADDR_SIZE | |
}; | |
struct { ... } |
struct { ... } |
const uint16_t aic23b_rr_t::addr |
Control address.
uint16_t aic23b_rr_t::data |
Control data.
Referenced by aic23b_reset().
uint16_t aic23b_rr_t::res |
Reset.
Referenced by aic23b_reset().
const aic23b_rr_t::uint16_t |