Audio Bitstream DAC (Digital to Analog Converter) provides functions to convert a 16-bit sample value to a digital bitstream.
For UC3 B, this module is only available in AT32UC3B0512 and AT32UC3B1512.
Macros | |
#define | ABDAC_BF(name, value) |
Bit-field macro for GCLK. More... | |
#define | ABDAC_BIT(name) (1 << AVR32_ABDAC_##name##_OFFSET) |
Bit macro for ABDAC. More... | |
#define | ABDAC_GCLK AVR32_PM_GCLK_ABDAC |
GCLK used by the ABDAC to generate bitstream. More... | |
#define | ABDAC_TIMEOUT 5000 |
Number of tries before the driver reports timeout. More... | |
#define | GCLK_BF(name, value) |
Bit-field macro for ABDAC GCLK. More... | |
#define | GCLK_BFEXT(name, value) |
Bit-field extraction macro for ABDAC GCLK. More... | |
#define | GCLK_BIT(name) (1 << AVR32_PM_GCCTRL_##name##_OFFSET) |
Bit macro for ABDAC GCLK. More... | |
Enumerations | |
enum | { EINVAL = 22, ETIMEOUT } |
Functions | |
void | abdac_disable (volatile avr32_abdac_t *abdac) |
void | abdac_enable (volatile avr32_abdac_t *abdac) |
unsigned long | abdac_get_dac_hz (volatile avr32_abdac_t *abdac, const unsigned long bus_hz) |
unsigned long | abdac_set_dac_hz (volatile avr32_abdac_t *abdac, const unsigned long bus_hz, const unsigned long dac_hz) |
bool | abdac_set_dac_sample_rate (const unsigned long dac_hz) |
int | abdac_sink (volatile avr32_abdac_t *abdac, const unsigned short ch0, const unsigned short ch1) |
void | abdac_swap_channels (volatile avr32_abdac_t *abdac) |
#define ABDAC_BF | ( | name, | |
value | |||
) |
Bit-field macro for GCLK.
Referenced by abdac_sink().
Bit macro for ABDAC.
Referenced by abdac_disable(), abdac_enable(), abdac_sink(), and abdac_swap_channels().
#define ABDAC_GCLK AVR32_PM_GCLK_ABDAC |
GCLK used by the ABDAC to generate bitstream.
Referenced by abdac_disable(), abdac_enable(), abdac_get_dac_hz(), abdac_set_dac_hz(), and abdac_set_dac_sample_rate().
#define ABDAC_TIMEOUT 5000 |
Number of tries before the driver reports timeout.
Referenced by abdac_sink().
#define GCLK_BF | ( | name, | |
value | |||
) |
#define GCLK_BFEXT | ( | name, | |
value | |||
) |
Bit-field extraction macro for ABDAC GCLK.
Referenced by abdac_get_dac_hz().
Bit macro for ABDAC GCLK.
Referenced by abdac_disable(), abdac_enable(), and abdac_get_dac_hz().
void abdac_disable | ( | volatile avr32_abdac_t * | abdac | ) |
References ABDAC_BIT, ABDAC_GCLK, and GCLK_BIT.
Referenced by tpa6130_dac_stop().
void abdac_enable | ( | volatile avr32_abdac_t * | abdac | ) |
References ABDAC_BIT, ABDAC_GCLK, and GCLK_BIT.
Referenced by tpa6130_dac_setup().
unsigned long abdac_get_dac_hz | ( | volatile avr32_abdac_t * | abdac, |
const unsigned long | bus_hz | ||
) |
References ABDAC_GCLK, GCLK_BFEXT, and GCLK_BIT.
unsigned long abdac_set_dac_hz | ( | volatile avr32_abdac_t * | abdac, |
const unsigned long | bus_hz, | ||
const unsigned long | dac_hz | ||
) |
References ABDAC_GCLK, and EINVAL.
Referenced by set_gclk2_freq(), and tpa6130_dac_setup().
bool abdac_set_dac_sample_rate | ( | const unsigned long | dac_hz | ) |
References ABDAC_GCLK.
Referenced by set_gclk2_freq(), and tpa6130_dac_setup().
int abdac_sink | ( | volatile avr32_abdac_t * | abdac, |
const unsigned short | ch0, | ||
const unsigned short | ch1 | ||
) |
References ABDAC_BF, ABDAC_BIT, ABDAC_TIMEOUT, and ETIMEOUT.
void abdac_swap_channels | ( | volatile avr32_abdac_t * | abdac | ) |
References ABDAC_BIT.
Referenced by tpa6130_dac_setup().