These macros manage the USBB Host controller.
Macros | |
#define | Host_ack_device_connection() (AVR32_USBB_uhintclr = AVR32_USBB_UHINTCLR_DCONNIC_MASK) |
acks device connection More... | |
#define | Host_ack_device_disconnection() (AVR32_USBB_uhintclr = AVR32_USBB_UHINTCLR_DDISCIC_MASK) |
acks device disconnection More... | |
#define | Host_ack_down_stream_resume() (AVR32_USBB_uhintclr = AVR32_USBB_UHINTCLR_RSMEDIC_MASK) |
acks host down stream resume sent More... | |
#define | Host_ack_hwup() (AVR32_USBB_uhintclr = AVR32_USBB_UHINTCLR_HWUPIC_MASK) |
acks host wake-up detection More... | |
#define | Host_ack_remote_wakeup() (AVR32_USBB_uhintclr = AVR32_USBB_UHINTCLR_RXRSMIC_MASK) |
acks host remote wake-up detection More... | |
#define | Host_ack_reset_sent() (AVR32_USBB_uhintclr = AVR32_USBB_UHINTCLR_RSTIC_MASK) |
acks host USB reset sent More... | |
#define | Host_ack_sof() (AVR32_USBB_uhintclr = AVR32_USBB_UHINTCLR_HSOFIC_MASK) |
acks SOF detection More... | |
#define | Host_configure_address(p, addr) (Wr_bitfield(AVR32_USBB_uhaddrx(1 + ((p) >> 2)), AVR32_USBB_UHADDR1_UHADDR_P0_MASK << (((p) & 0x03) << 3), addr)) |
configures the USB device address associated with the selected pipe More... | |
#define | Host_disable_device_connection_interrupt() (AVR32_USBB_uhinteclr = AVR32_USBB_UHINTECLR_DCONNIEC_MASK) |
disables USB device connection interrupt More... | |
#define | Host_disable_device_disconnection_interrupt() (AVR32_USBB_uhinteclr = AVR32_USBB_UHINTECLR_DDISCIEC_MASK) |
disables USB device connection interrupt More... | |
#define | Host_disable_down_stream_resume_interrupt() (AVR32_USBB_uhinteclr = AVR32_USBB_UHINTECLR_RSMEDIEC_MASK) |
disables host down stream resume sent interrupt detection More... | |
#define | Host_disable_hwup_interrupt() (AVR32_USBB_uhinteclr = AVR32_USBB_UHINTECLR_HWUPIEC_MASK) |
disables host wake-up interrupt detection More... | |
#define | Host_disable_remote_wakeup_interrupt() (AVR32_USBB_uhinteclr = AVR32_USBB_UHINTECLR_RXRSMIEC_MASK) |
disables host remote wake-up interrupt detection More... | |
#define | Host_disable_reset_sent_interrupt() (AVR32_USBB_uhinteclr = AVR32_USBB_UHINTECLR_RSTIEC_MASK) |
disables host USB reset sent interrupt More... | |
#define | Host_disable_sof() (Clr_bits(AVR32_USBB_uhcon, AVR32_USBB_UHCON_SOFE_MASK)) |
disables SOF generation More... | |
#define | Host_disable_sof_interrupt() (AVR32_USBB_uhinteclr = AVR32_USBB_UHINTECLR_HSOFIEC_MASK) |
enables host Start-of-Frame interrupt More... | |
#define | Host_enable_device_connection_interrupt() (AVR32_USBB_uhinteset = AVR32_USBB_UHINTESET_DCONNIES_MASK) |
enables host device connection interrupt More... | |
#define | Host_enable_device_disconnection_interrupt() (AVR32_USBB_uhinteset = AVR32_USBB_UHINTESET_DDISCIES_MASK) |
enables host device disconnection interrupt More... | |
#define | Host_enable_down_stream_resume_interrupt() (AVR32_USBB_uhinteset = AVR32_USBB_UHINTESET_RSMEDIES_MASK) |
enables host down stream resume sent interrupt detection More... | |
#define | Host_enable_hwup_interrupt() (AVR32_USBB_uhinteset = AVR32_USBB_UHINTESET_HWUPIES_MASK) |
enables host wake-up interrupt detection More... | |
#define | Host_enable_remote_wakeup_interrupt() (AVR32_USBB_uhinteset = AVR32_USBB_UHINTESET_RXRSMIES_MASK) |
enables host remote wake-up interrupt detection More... | |
#define | Host_enable_reset_sent_interrupt() (AVR32_USBB_uhinteset = AVR32_USBB_UHINTESET_RSTIES_MASK) |
enables host USB reset sent interrupt More... | |
#define | Host_enable_sof() (Set_bits(AVR32_USBB_uhcon, AVR32_USBB_UHCON_SOFE_MASK)) |
enables SOF generation More... | |
#define | Host_enable_sof_interrupt() (AVR32_USBB_uhinteset = AVR32_USBB_UHINTESET_HSOFIES_MASK) |
enables host Start-of-Frame interrupt More... | |
#define | Host_frame_length() (Rd_bitfield(AVR32_USBB_uhfnum, AVR32_USBB_UHFNUM_FLENHIGH_MASK)) |
returns the current frame length More... | |
#define | Host_frame_number() (Rd_bitfield(AVR32_USBB_uhfnum, AVR32_USBB_UHFNUM_FNUM_MASK)) |
returns the current frame number More... | |
#define | Host_get_configured_address(p) (Rd_bitfield(AVR32_USBB_uhaddrx(1 + ((p) >> 2)), AVR32_USBB_UHADDR1_UHADDR_P0_MASK << (((p) & 0x03) << 3))) |
gets the currently configured USB device address associated with the selected pipe More... | |
#define | Host_raise_device_connection() (AVR32_USBB_uhintset = AVR32_USBB_UHINTSET_DCONNIS_MASK) |
raises device connection More... | |
#define | Host_raise_device_disconnection() (AVR32_USBB_uhintset = AVR32_USBB_UHINTSET_DDISCIS_MASK) |
raises device disconnection More... | |
#define | Host_raise_down_stream_resume() (AVR32_USBB_uhintset = AVR32_USBB_UHINTSET_RSMEDIS_MASK) |
raises host down stream resume sent More... | |
#define | Host_raise_hwup() (AVR32_USBB_uhintset = AVR32_USBB_UHINTSET_HWUPIS_MASK) |
raises host wake-up detection More... | |
#define | Host_raise_remote_wakeup() (AVR32_USBB_uhintset = AVR32_USBB_UHINTSET_RXRSMIS_MASK) |
raises host remote wake-up detection More... | |
#define | Host_raise_reset_sent() (AVR32_USBB_uhintset = AVR32_USBB_UHINTSET_RSTIS_MASK) |
raises host USB reset sent More... | |
#define | Host_raise_sof() (AVR32_USBB_uhintset = AVR32_USBB_UHINTSET_HSOFIS_MASK) |
raises SOF detection More... | |
#define | Host_send_reset() (Set_bits(AVR32_USBB_uhcon, AVR32_USBB_UHCON_RESET_MASK)) |
sends a USB Reset to the device More... | |
#define | Host_send_resume() (Set_bits(AVR32_USBB_uhcon, AVR32_USBB_UHCON_RESUME_MASK)) |
sends a USB Resume to the device More... | |
#define | Host_set_frame_number(fnum) (Wr_bitfield(AVR32_USBB_uhfnum, AVR32_USBB_UHFNUM_FNUM_MASK, fnum)) |
sets the current frame number More... | |
#define | Host_stop_sending_reset() (Clr_bits(AVR32_USBB_uhcon, AVR32_USBB_UHCON_RESET_MASK)) |
stops sending a USB Reset to the device More... | |
#define | Is_host_device_connection() (Tst_bits(AVR32_USBB_uhint, AVR32_USBB_UHINT_DCONNI_MASK)) |
tests if a USB device has been detected More... | |
#define | Is_host_device_connection_interrupt_enabled() (Tst_bits(AVR32_USBB_uhinte, AVR32_USBB_UHINTE_DCONNIE_MASK)) |
#define | Is_host_device_disconnection() (Tst_bits(AVR32_USBB_uhint, AVR32_USBB_UHINT_DDISCI_MASK)) |
tests if a USB device has been removed More... | |
#define | Is_host_device_disconnection_interrupt_enabled() (Tst_bits(AVR32_USBB_uhinte, AVR32_USBB_UHINTE_DDISCIE_MASK)) |
#define | Is_host_down_stream_resume() (Tst_bits(AVR32_USBB_uhint, AVR32_USBB_UHINT_RSMEDI_MASK)) |
#define | Is_host_down_stream_resume_interrupt_enabled() (Tst_bits(AVR32_USBB_uhinte, AVR32_USBB_UHINTE_RSMEDIE_MASK)) |
#define | Is_host_hwup() (Tst_bits(AVR32_USBB_uhint, AVR32_USBB_UHINT_HWUPI_MASK)) |
tests if host wake-up detected More... | |
#define | Is_host_hwup_interrupt_enabled() (Tst_bits(AVR32_USBB_uhinte, AVR32_USBB_UHINTE_HWUPIE_MASK)) |
#define | Is_host_remote_wakeup() (Tst_bits(AVR32_USBB_uhint, AVR32_USBB_UHINT_RXRSMI_MASK)) |
tests if host remote wake-up detected More... | |
#define | Is_host_remote_wakeup_interrupt_enabled() (Tst_bits(AVR32_USBB_uhinte, AVR32_USBB_UHINTE_RXRSMIE_MASK)) |
#define | Is_host_reset_sent() (Tst_bits(AVR32_USBB_uhint, AVR32_USBB_UHINT_RSTI_MASK)) |
tests if host USB reset sent More... | |
#define | Is_host_reset_sent_interrupt_enabled() (Tst_bits(AVR32_USBB_uhinte, AVR32_USBB_UHINTE_RSTIE_MASK)) |
#define | Is_host_sending_reset() (Tst_bits(AVR32_USBB_uhcon, AVR32_USBB_UHCON_RESET_MASK)) |
tests if USB Reset running More... | |
#define | Is_host_sending_resume() (Tst_bits(AVR32_USBB_uhcon, AVR32_USBB_UHCON_RESUME_MASK)) |
tests if USB Resume running More... | |
#define | Is_host_sof() (Tst_bits(AVR32_USBB_uhint, AVR32_USBB_UHINT_HSOFI_MASK)) |
tests if SOF detected More... | |
#define | Is_host_sof_enabled() (Tst_bits(AVR32_USBB_uhcon, AVR32_USBB_UHCON_SOFE_MASK)) |
tests if SOF generation enabled More... | |
#define | Is_host_sof_interrupt_enabled() (Tst_bits(AVR32_USBB_uhinte, AVR32_USBB_UHINTE_HSOFIE_MASK)) |
#define Host_ack_device_connection | ( | ) | (AVR32_USBB_uhintclr = AVR32_USBB_UHINTCLR_DCONNIC_MASK) |
acks device connection
Referenced by usb_host_task().
#define Host_ack_device_disconnection | ( | ) | (AVR32_USBB_uhintclr = AVR32_USBB_UHINTCLR_DDISCIC_MASK) |
acks device disconnection
Referenced by usb_host_task().
#define Host_ack_down_stream_resume | ( | ) | (AVR32_USBB_uhintclr = AVR32_USBB_UHINTCLR_RSMEDIC_MASK) |
acks host down stream resume sent
Referenced by usb_host_task().
#define Host_ack_hwup | ( | ) | (AVR32_USBB_uhintclr = AVR32_USBB_UHINTCLR_HWUPIC_MASK) |
acks host wake-up detection
Referenced by usb_host_task().
#define Host_ack_remote_wakeup | ( | ) | (AVR32_USBB_uhintclr = AVR32_USBB_UHINTCLR_RXRSMIC_MASK) |
acks host remote wake-up detection
Referenced by usb_host_task().
#define Host_ack_reset_sent | ( | ) | (AVR32_USBB_uhintclr = AVR32_USBB_UHINTCLR_RSTIC_MASK) |
acks host USB reset sent
Referenced by usb_host_task().
#define Host_ack_sof | ( | ) | (AVR32_USBB_uhintclr = AVR32_USBB_UHINTCLR_HSOFIC_MASK) |
acks SOF detection
Referenced by host_get_data(), host_transfer_control(), and usb_host_task().
#define Host_configure_address | ( | p, | |
addr | |||
) | (Wr_bitfield(AVR32_USBB_uhaddrx(1 + ((p) >> 2)), AVR32_USBB_UHADDR1_UHADDR_P0_MASK << (((p) & 0x03) << 3), addr)) |
configures the USB device address associated with the selected pipe
Referenced by usb_host_task().
#define Host_disable_device_connection_interrupt | ( | ) | (AVR32_USBB_uhinteclr = AVR32_USBB_UHINTECLR_DCONNIEC_MASK) |
disables USB device connection interrupt
#define Host_disable_device_disconnection_interrupt | ( | ) | (AVR32_USBB_uhinteclr = AVR32_USBB_UHINTECLR_DDISCIEC_MASK) |
disables USB device connection interrupt
Referenced by usb_host_task().
#define Host_disable_down_stream_resume_interrupt | ( | ) | (AVR32_USBB_uhinteclr = AVR32_USBB_UHINTECLR_RSMEDIEC_MASK) |
disables host down stream resume sent interrupt detection
#define Host_disable_hwup_interrupt | ( | ) | (AVR32_USBB_uhinteclr = AVR32_USBB_UHINTECLR_HWUPIEC_MASK) |
disables host wake-up interrupt detection
Referenced by usb_host_task().
#define Host_disable_remote_wakeup_interrupt | ( | ) | (AVR32_USBB_uhinteclr = AVR32_USBB_UHINTECLR_RXRSMIEC_MASK) |
disables host remote wake-up interrupt detection
#define Host_disable_reset_sent_interrupt | ( | ) | (AVR32_USBB_uhinteclr = AVR32_USBB_UHINTECLR_RSTIEC_MASK) |
disables host USB reset sent interrupt
#define Host_disable_sof | ( | ) | (Clr_bits(AVR32_USBB_uhcon, AVR32_USBB_UHCON_SOFE_MASK)) |
disables SOF generation
Referenced by usb_host_task().
#define Host_disable_sof_interrupt | ( | ) | (AVR32_USBB_uhinteclr = AVR32_USBB_UHINTECLR_HSOFIEC_MASK) |
enables host Start-of-Frame interrupt
Referenced by host_get_data(), host_send_data(), host_transfer_control(), and usb_host_task().
#define Host_enable_device_connection_interrupt | ( | ) | (AVR32_USBB_uhinteset = AVR32_USBB_UHINTESET_DCONNIES_MASK) |
enables host device connection interrupt
Referenced by usb_host_task_init().
#define Host_enable_device_disconnection_interrupt | ( | ) | (AVR32_USBB_uhinteset = AVR32_USBB_UHINTESET_DDISCIES_MASK) |
enables host device disconnection interrupt
Referenced by usb_host_task(), and usb_host_task_init().
#define Host_enable_down_stream_resume_interrupt | ( | ) | (AVR32_USBB_uhinteset = AVR32_USBB_UHINTESET_RSMEDIES_MASK) |
enables host down stream resume sent interrupt detection
#define Host_enable_hwup_interrupt | ( | ) | (AVR32_USBB_uhinteset = AVR32_USBB_UHINTESET_HWUPIES_MASK) |
enables host wake-up interrupt detection
Referenced by usb_host_task().
#define Host_enable_remote_wakeup_interrupt | ( | ) | (AVR32_USBB_uhinteset = AVR32_USBB_UHINTESET_RXRSMIES_MASK) |
enables host remote wake-up interrupt detection
#define Host_enable_reset_sent_interrupt | ( | ) | (AVR32_USBB_uhinteset = AVR32_USBB_UHINTESET_RSTIES_MASK) |
enables host USB reset sent interrupt
#define Host_enable_sof | ( | ) | (Set_bits(AVR32_USBB_uhcon, AVR32_USBB_UHCON_SOFE_MASK)) |
enables SOF generation
Referenced by usb_host_task().
#define Host_enable_sof_interrupt | ( | ) | (AVR32_USBB_uhinteset = AVR32_USBB_UHINTESET_HSOFIES_MASK) |
enables host Start-of-Frame interrupt
Referenced by host_get_data(), host_send_data(), host_transfer_control(), and usb_host_task().
#define Host_frame_length | ( | ) | (Rd_bitfield(AVR32_USBB_uhfnum, AVR32_USBB_UHFNUM_FLENHIGH_MASK)) |
returns the current frame length
#define Host_frame_number | ( | ) | (Rd_bitfield(AVR32_USBB_uhfnum, AVR32_USBB_UHFNUM_FNUM_MASK)) |
returns the current frame number
#define Host_get_configured_address | ( | p | ) | (Rd_bitfield(AVR32_USBB_uhaddrx(1 + ((p) >> 2)), AVR32_USBB_UHADDR1_UHADDR_P0_MASK << (((p) & 0x03) << 3))) |
gets the currently configured USB device address associated with the selected pipe
#define Host_raise_device_connection | ( | ) | (AVR32_USBB_uhintset = AVR32_USBB_UHINTSET_DCONNIS_MASK) |
raises device connection
#define Host_raise_device_disconnection | ( | ) | (AVR32_USBB_uhintset = AVR32_USBB_UHINTSET_DDISCIS_MASK) |
raises device disconnection
#define Host_raise_down_stream_resume | ( | ) | (AVR32_USBB_uhintset = AVR32_USBB_UHINTSET_RSMEDIS_MASK) |
raises host down stream resume sent
#define Host_raise_hwup | ( | ) | (AVR32_USBB_uhintset = AVR32_USBB_UHINTSET_HWUPIS_MASK) |
raises host wake-up detection
#define Host_raise_remote_wakeup | ( | ) | (AVR32_USBB_uhintset = AVR32_USBB_UHINTSET_RXRSMIS_MASK) |
raises host remote wake-up detection
#define Host_raise_reset_sent | ( | ) | (AVR32_USBB_uhintset = AVR32_USBB_UHINTSET_RSTIS_MASK) |
raises host USB reset sent
#define Host_raise_sof | ( | ) | (AVR32_USBB_uhintset = AVR32_USBB_UHINTSET_HSOFIS_MASK) |
raises SOF detection
#define Host_send_reset | ( | ) | (Set_bits(AVR32_USBB_uhcon, AVR32_USBB_UHCON_RESET_MASK)) |
sends a USB Reset to the device
Referenced by usb_host_task().
#define Host_send_resume | ( | ) | (Set_bits(AVR32_USBB_uhcon, AVR32_USBB_UHCON_RESUME_MASK)) |
sends a USB Resume to the device
Referenced by usb_host_task().
#define Host_set_frame_number | ( | fnum | ) | (Wr_bitfield(AVR32_USBB_uhfnum, AVR32_USBB_UHFNUM_FNUM_MASK, fnum)) |
sets the current frame number
#define Host_stop_sending_reset | ( | ) | (Clr_bits(AVR32_USBB_uhcon, AVR32_USBB_UHCON_RESET_MASK)) |
stops sending a USB Reset to the device
Referenced by usb_host_task().
#define Is_host_device_connection | ( | ) | (Tst_bits(AVR32_USBB_uhint, AVR32_USBB_UHINT_DCONNI_MASK)) |
tests if a USB device has been detected
Referenced by usb_host_task().
#define Is_host_device_connection_interrupt_enabled | ( | ) | (Tst_bits(AVR32_USBB_uhinte, AVR32_USBB_UHINTE_DCONNIE_MASK)) |
#define Is_host_device_disconnection | ( | ) | (Tst_bits(AVR32_USBB_uhint, AVR32_USBB_UHINT_DDISCI_MASK)) |
tests if a USB device has been removed
Referenced by usb_host_task().
#define Is_host_device_disconnection_interrupt_enabled | ( | ) | (Tst_bits(AVR32_USBB_uhinte, AVR32_USBB_UHINTE_DDISCIE_MASK)) |
#define Is_host_down_stream_resume | ( | ) | (Tst_bits(AVR32_USBB_uhint, AVR32_USBB_UHINT_RSMEDI_MASK)) |
Referenced by usb_host_task().
#define Is_host_down_stream_resume_interrupt_enabled | ( | ) | (Tst_bits(AVR32_USBB_uhinte, AVR32_USBB_UHINTE_RSMEDIE_MASK)) |
#define Is_host_hwup | ( | ) | (Tst_bits(AVR32_USBB_uhint, AVR32_USBB_UHINT_HWUPI_MASK)) |
tests if host wake-up detected
#define Is_host_hwup_interrupt_enabled | ( | ) | (Tst_bits(AVR32_USBB_uhinte, AVR32_USBB_UHINTE_HWUPIE_MASK)) |
Referenced by usb_host_task().
#define Is_host_remote_wakeup | ( | ) | (Tst_bits(AVR32_USBB_uhint, AVR32_USBB_UHINT_RXRSMI_MASK)) |
tests if host remote wake-up detected
#define Is_host_remote_wakeup_interrupt_enabled | ( | ) | (Tst_bits(AVR32_USBB_uhinte, AVR32_USBB_UHINTE_RXRSMIE_MASK)) |
#define Is_host_reset_sent | ( | ) | (Tst_bits(AVR32_USBB_uhint, AVR32_USBB_UHINT_RSTI_MASK)) |
tests if host USB reset sent
#define Is_host_reset_sent_interrupt_enabled | ( | ) | (Tst_bits(AVR32_USBB_uhinte, AVR32_USBB_UHINTE_RSTIE_MASK)) |
#define Is_host_sending_reset | ( | ) | (Tst_bits(AVR32_USBB_uhcon, AVR32_USBB_UHCON_RESET_MASK)) |
tests if USB Reset running
Referenced by usb_host_task().
#define Is_host_sending_resume | ( | ) | (Tst_bits(AVR32_USBB_uhcon, AVR32_USBB_UHCON_RESUME_MASK)) |
tests if USB Resume running
#define Is_host_sof | ( | ) | (Tst_bits(AVR32_USBB_uhint, AVR32_USBB_UHINT_HSOFI_MASK)) |
tests if SOF detected
#define Is_host_sof_enabled | ( | ) | (Tst_bits(AVR32_USBB_uhcon, AVR32_USBB_UHCON_SOFE_MASK)) |
tests if SOF generation enabled
#define Is_host_sof_interrupt_enabled | ( | ) | (Tst_bits(AVR32_USBB_uhinte, AVR32_USBB_UHINTE_HSOFIE_MASK)) |
Referenced by host_get_data(), host_send_data(), host_transfer_control(), and usb_host_task().