USBB low-level driver module.
Modules | |
USBB endpoints | |
Identifiers of USBB endpoints (USBB device operating mode). | |
USBB pipes | |
Identifiers of USBB pipes (USBB host operating mode). | |
USBB standard types | |
List of the standard types used in USBB. | |
USBB IP properties | |
These macros give access to IP properties. | |
USBB common management drivers | |
These macros manage the USBB controller. | |
USBB device controller drivers | |
These macros manage the USBB Device controller. | |
USBB endpoint drivers | |
These macros manage the common features of the endpoints. | |
USBB endpoint DMA drivers | |
These macros manage the common features of the endpoint DMA channels. | |
USBB host controller drivers | |
These macros manage the USBB Host controller. | |
USBB pipe drivers | |
These macros manage the common features of the pipes. | |
USBB pipe DMA drivers | |
These macros manage the common features of the pipe DMA channels. | |
Macros | |
#define | MAX_PEP_NB AVR32_USBB_EPT_NUM |
Maximal number of USBB pipes/endpoints. More... | |
#define | Pep_fifo_access_64_post_inc() |
Post-increment operations associated with 64-, 32-, 16- and 8-bit accesses to the FIFO data registers of pipes/endpoints. More... | |
#define | Pep_fifo_access_32_post_inc() |
#define | Pep_fifo_access_16_post_inc() ++ |
#define | Pep_fifo_access_8_post_inc() ++ |
#define MAX_PEP_NB AVR32_USBB_EPT_NUM |
Maximal number of USBB pipes/endpoints.
This is the same value as the one produced by Usb_get_pipe_endpoint_max_nbr(). As it is constant and known for a given target, there is no need to decrease performance and to complexify program structure by using a value in memory. The use of MAX_PEP_NB is hence preferred here to the use of a variable initialized from Usb_get_pipe_endpoint_max_nbr().
Referenced by host_check_class(), host_disable_all_pipes(), and usb_host_task().
#define Pep_fifo_access_16_post_inc | ( | ) | ++ |
#define Pep_fifo_access_32_post_inc | ( | ) |
#define Pep_fifo_access_64_post_inc | ( | ) |
Post-increment operations associated with 64-, 32-, 16- and 8-bit accesses to the FIFO data registers of pipes/endpoints.
#define Pep_fifo_access_8_post_inc | ( | ) | ++ |