Microchip® Advanced Software Framework

sdram_loader.h File Reference
#include "string.h"
#include "dlmalloc.h"

Data Structures

struct  ram_file_t
 

Macros

#define AUDIO_PLAYER_IMAGE   2
 
#define CONFIG_IMAGE   DISK_NAV_IMAGE
 
#define COVER   3
 
#define DISK_NAV_IMAGE   1
 
#define IN_PROGRESS   4
 
#define LOADING   5
 
#define MEM_SPACE_SIZE   0x1000000
 
#define NOT_SUPPORTED   6
 
#define NUMBER_OF_IMAGES   10
 
#define SDRAM_START_ADDRESS   0xD0000000
 
#define STARTUP_IMAGE   0
 

Functions

void load_sdram_data (int hsb_hz)
 

Variables

ram_file_t ram_files []
 
mspace sdram_mspace
 

#define COVER   3

Referenced by draw_cover_art().

#define DISK_NAV_IMAGE   1
#define IN_PROGRESS   4

Referenced by draw_in_progress().

#define LOADING   5

Referenced by draw_device_present().

#define MEM_SPACE_SIZE   0x1000000

Referenced by load_sdram_data().

#define NOT_SUPPORTED   6
#define NUMBER_OF_IMAGES   10
#define SDRAM_START_ADDRESS   0xD0000000

Referenced by load_sdram_data().

mspace sdram_mspace

Referenced by load_sdram_data().