File header of a bitmap file. 14 bytes long, little endian representation and packed. See bitmap specification for more details.
Data Fields | |
unsigned int | bfOffBits |
Offset in bytes where the bitmap data can be found. More... | |
unsigned int | bfReserved |
Reserved. May be used by some software. More... | |
unsigned int | bfSize |
Size of the bitmap file. More... | |
unsigned short | bfType |
Magic number used to identify the bitmap file. Typical values for these 2 bytes are 0x42 0x4D (ASCII code points for B and M) More... | |
unsigned int bm_file_header_s::bfOffBits |
Offset in bytes where the bitmap data can be found.
Referenced by load_sdram_data().
unsigned int bm_file_header_s::bfReserved |
Reserved. May be used by some software.
unsigned int bm_file_header_s::bfSize |
Size of the bitmap file.
unsigned short bm_file_header_s::bfType |
Magic number used to identify the bitmap file. Typical values for these 2 bytes are 0x42 0x4D (ASCII code points for B and M)