Microchip® Advanced Software Framework

adcifa_sequencer_opt_t Struct Reference

Parameters for the configuration of the Sequencer.

#include <adcifa.h>

Data Fields

uint8_t convnb
 Number of conversion. More...
 
uint8_t half_word_adjustment
 Half word adjustment. More...
 
uint8_t resolution
 Sequencer resolution. More...
 
uint8_t sh_mode
 Sample & Hold mode. More...
 
uint8_t software_acknowledge
 Software Acknowledge. More...
 
uint8_t start_of_conversion
 Start of conversion. More...
 
uint8_t trigger_selection
 Trigger selection. More...
 

uint8_t adcifa_sequencer_opt_t::convnb
uint8_t adcifa_sequencer_opt_t::half_word_adjustment

Half word adjustment.

Referenced by adcifa_calibrate_offset(), and adcifa_configure_sequencer().

uint8_t adcifa_sequencer_opt_t::resolution

Sequencer resolution.

Referenced by adcifa_calibrate_offset(), and adcifa_configure_sequencer().

uint8_t adcifa_sequencer_opt_t::sh_mode

Sample & Hold mode.

Referenced by adcifa_calibrate_offset(), and adcifa_configure_sequencer().

uint8_t adcifa_sequencer_opt_t::software_acknowledge

Software Acknowledge.

Referenced by adcifa_calibrate_offset(), and adcifa_configure_sequencer().

uint8_t adcifa_sequencer_opt_t::start_of_conversion

Start of conversion.

Referenced by adcifa_calibrate_offset(), and adcifa_configure_sequencer().

uint8_t adcifa_sequencer_opt_t::trigger_selection

Trigger selection.

Referenced by adcifa_calibrate_offset(), and adcifa_configure_sequencer().