Microchip® Advanced Software Framework

dip204.h File Reference
#include "compiler.h"

Enumerations

enum  backlight_options {
  backlight_IO = 0,
  backlight_PWM
}
 
enum  backlight_power {
  backlight_power_increase = 0,
  backlight_power_decrease
}
 

Functions

void dip204_clear_display (void)
 
void dip204_create_char (char ascii_code, const unsigned char data[8])
 
void dip204_hide_cursor (void)
 
void dip204_init (backlight_options option, bool backlight_on)
 
void dip204_printf_string (const char *format,...)
 
void dip204_read_data (unsigned char *data)
 
void dip204_set_backlight (backlight_power power)
 
void dip204_set_cursor_position (unsigned char column, unsigned char line)
 
void dip204_show_cursor (void)
 
void dip204_write_data (unsigned char data)
 
void dip204_write_string (const char *string)