![]() | The Sentinel task stack size |
![]() | The watchdog timeout delay |
![]() | |
![]() | |
![]() | Driver for Ortek DIP204B-4ORT01 LCD module (4*20 characters) |
![]() | GPIO gives access to the MCU pins |
![]() | Compiler abstraction layer and code utilities for 32-bit AVR |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() | Pulse Width Modulation (PWM) Software Driver for modules below revision v4.0.0 |
![]() | See Quick start guide for SPI driver on AVR32 devices |
![]() | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
![]() | CPU Cycle Counter provides an interface to the COUNT and COMPARE registers |
![]() | |
![]() | FLASHC interfaces a flash block with the 32-bit internal HSB bus |
![]() | A 5-way joystick (left, right, up, down, press) interface using 5 GPIOs |
![]() | Driver for SD (Secure Digital) / MMC (MultiMedia Card) access using SPI (Serial Peripheral Interface) |
![]() | Common abstraction layer for memory interfaces |
![]() | This a configuration for the MT48LC16M16A2TG7E SDRAM from Mircon |
![]() | EBI (External Bus Interface) SDRAM Controller allows to connect a SDRAM to the microcontroller |
![]() | Analog to Digital Converter is able to capture analog signals and transform them into digital format with 10-bit resolution |
![]() | This is a software module to register interrupt handlers at any specified interrupt level to any interrupt line managed by the INTC module in AVR UC3 devices |
![]() | The MACB module implements a 10/100 Ethernet MAC compatible with the IEEE 802.3 standard |
![]() | This is the common API for Ethernet Phy on AVRs |
![]() | The Power Manager (PM) controls the oscillators and PLLs, and generates the clocks and resets in the device |
![]() | This is a stub on the AVR UC3 Power Manager(PM) for the sleepmgr service |
![]() | Driver for the TC (Timer/Counter) |
![]() | Driver for the USART (Universal Synchronous Asynchronous Receiver Transmitter) |
![]() | FAT file system driver that provides an interface for accessing a FAT file system located on a memory device |
![]() | Croutine |
![]() | Croutine |
![]() | Croutine |
![]() | Croutine |
![]() | |
![]() | Croutine |
![]() | Croutine |
![]() | Croutine |
![]() | Queue |
![]() | Queue |
![]() | Queue |
![]() | Queue |
![]() | Queue |
![]() | Semphr |
![]() | Semphr |
![]() | Semphr |
![]() | Semphr |
![]() | Semphr |
![]() | Semphr |
![]() | Semphr |
![]() | Semphr |
![]() | Task |
![]() | Task |
![]() | Task |
![]() | Task |
![]() | Task |
![]() | Task |
![]() | Task |
![]() | Task |
![]() | Task |
![]() | Task |
![]() | Task |
![]() | Task |
![]() | Task |
![]() | Task |
![]() | This driver adds functionality to print debug strings and data through a dedicated USART |
![]() | Driver for the AT45dbX series SPI DataFlash memories (from ASF V1) |
![]() | USBB low-level driver module |
![]() | |
![]() | |
![]() | |
![]() | |
![]() | |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |