Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
USB operating modes

The watchdog timeout delay.

No USB connection

Macros

#define SUPERVISOR_USB_ROLE_DEVICE   1
 The Control Panel is acting as a USB device. More...
 
#define SUPERVISOR_USB_ROLE_HOST   2
 The Control Panel is acting as a USB host. More...
 
#define SUPERVISOR_USB_ROLE_NONE   0
 

#define SUPERVISOR_USB_ROLE_DEVICE   1

The Control Panel is acting as a USB device.

Referenced by v_supervisor_Host_Connects(), and v_supervisor_Host_Disconnects().

#define SUPERVISOR_USB_ROLE_HOST   2

The Control Panel is acting as a USB host.

Referenced by v_supervisor_Device_Connects(), and v_supervisor_Device_Disconnects().