Microchip® Advanced Software Framework

device_ctrl_panel_task.h File Reference
#include "conf_usb.h"

Functions

void device_full_custom_task (void *pvParameters)
 Entry point of the device full custom task management. More...
 
void device_full_custom_task_init (void)
 This function initializes the hardware/software resources required for the USB Full custom task. More...
 
void usb_sof_action (void)
 usb_sof_action More...
 

void device_full_custom_task_init ( void  )