Microchip® Advanced Software Framework

device_mass_storage_task.c File Reference
#include "conf_usb.h"
#include "board.h"
#include "FreeRTOS.h"
#include "task.h"
#include "usb_drv.h"
#include "usb_descriptors.h"
#include "usb_standard_request.h"
#include "ctrl_access.h"
#include "scsi_decoder.h"
#include "device_mass_storage_task.h"

Functions

void device_mass_storage_task (void *pvParameters)
 Entry point of the device mass-storage task management. More...
 
void device_mass_storage_task_init (void)
 This function initializes the hardware/software resources required for device mass-storage task. More...
 
static void usb_mass_storage_cbw (void)
 USB Command Block Wrapper (CBW) management. More...
 
static void usb_mass_storage_csw (void)
 USB Command Status Wrapper (CSW) management. More...
 

Variables

static U32 dCBWTag
 
volatile bool ms_multiple_drive
 
U8 usb_LUN
 

void device_mass_storage_task ( void *  pvParameters)

Entry point of the device mass-storage task management.

This function links the device mass-storage SCSI commands to the USB bus.

References configTSK_USB_DMS_PERIOD, EP_MS_OUT, Is_device_enumerated, Is_usb_out_received, usb_mass_storage_cbw(), usb_mass_storage_csw(), vTaskDelayUntil(), and xTaskGetTickCount().

Referenced by device_mass_storage_task_init().

void device_mass_storage_task_init ( void  )

This function initializes the hardware/software resources required for device mass-storage task.

References configTSK_USB_DMS_NAME, configTSK_USB_DMS_PRIORITY, configTSK_USB_DMS_STACK_SIZE, device_mass_storage_task(), EP_MS_IN, EP_MS_OUT, g_scsi_ep_ms_in, g_scsi_ep_ms_out, Is_usb_device, Usb_enable_sof_interrupt, and xTaskCreate.

Referenced by main().

static void usb_mass_storage_cbw ( void  )
static

USB Command Block Wrapper (CBW) management.

This function decodes the CBW command and stores the SCSI command.

Check if dCBWSignature is correct

Store CBW Tag to be repeated in CSW

if (bmCBWFlags.bit7 == 1) {direction = IN;}

Dummy CBWCBLength read

Store scsi_command

References dCBWTag, EP_MS_IN, EP_MS_OUT, g_scsi_command, g_scsi_data_remaining, get_cur_lun(), ms_endpoint, ms_multiple_drive, scsi_decode_command(), Usb_ack_out_received_free, Usb_enable_stall_handshake, usb_format_usb_to_mcu_data, usb_LUN, Usb_read_endpoint_data, usb_read_ep_rxpacket(), and Usb_reset_endpoint_fifo_access.

Referenced by device_mass_storage_task().

static void usb_mass_storage_csw ( void  )
static

USB Command Status Wrapper (CSW) management.

This function sends the status in relation with the last CBW.

Write CSW Signature

Write stored CBW Tag

Write data residual value

Write command status

References dCBWTag, EP_MS_IN, EP_MS_OUT, g_scsi_data_remaining, g_scsi_status, Is_usb_endpoint_stall_requested, Is_usb_in_ready, Is_usb_setup_received, Usb_ack_in_ready_send, usb_format_mcu_to_usb_data, usb_process_request(), Usb_reset_endpoint_fifo_access, and Usb_write_endpoint_data.

Referenced by device_mass_storage_task().

U32 dCBWTag
static
volatile bool ms_multiple_drive