These macros manage the common features of the endpoints.
#define Is_usb_bank_interrupt_enabled | ( | ep | ) | (Tst_bits(AVR32_USBB_ueconx(ep), AVR32_USBB_UECONX_NBUSYBKE_MASK)) |
tests if all banks full (OUT) or free (IN) interrupt enabled
#define Is_usb_control_in_ready | ( | ) | (Tst_bits(AVR32_USBB_uestax(EP_CONTROL), AVR32_USBB_UESTAX_TXINI_MASK)) |
tests if IN ready on control endpoint
Referenced by usb_get_descriptor(), usb_set_address(), usb_set_feature(), usb_set_interface(), and usb_user_read_request().
#define Is_usb_control_in_ready_interrupt_enabled | ( | ) | (Tst_bits(AVR32_USBB_ueconx(EP_CONTROL), AVR32_USBB_UECONX_TXINE_MASK)) |
tests if IN ready on control endpoint interrupt is enabled
#define Is_usb_control_out_received | ( | ) | (Tst_bits(AVR32_USBB_uestax(EP_CONTROL), AVR32_USBB_UESTAX_RXOUTI_MASK)) |
tests if OUT received on control endpoint
Referenced by usb_get_configuration(), usb_get_descriptor(), usb_get_interface(), usb_get_status(), and usb_user_read_request().
#define Is_usb_control_out_received_interrupt_enabled | ( | ) | (Tst_bits(AVR32_USBB_ueconx(EP_CONTROL), AVR32_USBB_UECONX_RXOUTE_MASK)) |
tests if OUT received on control endpoint interrupt is enabled
#define Is_usb_crc_error | ( | ep | ) | (Tst_bits(AVR32_USBB_uestax(ep), AVR32_USBB_UESTAX_STALLEDI_MASK)) |
tests if CRC ERROR ISO OUT detected
#define Is_usb_crc_error_interrupt_enabled | ( | ep | ) | (Tst_bits(AVR32_USBB_ueconx(ep), AVR32_USBB_UECONX_STALLEDE_MASK)) |
tests if CRC ERROR ISO OUT detected interrupt is enabled
#define Is_usb_data_toggle_reset | ( | ep | ) | (Tst_bits(AVR32_USBB_ueconx(ep), AVR32_USBB_UECONX_RSTDT_MASK)) |
tests if the data toggle sequence is being reset
#define Is_usb_endpoint_bank_autoswitch_enabled | ( | ep | ) | (Tst_bits(AVR32_USBB_uecfgx(ep), AVR32_USBB_UECFGX_AUTOSW_MASK)) |
#define Is_usb_endpoint_configured | ( | ep | ) | (Tst_bits(AVR32_USBB_uestax(ep), AVR32_USBB_UESTAX_CFGOK_MASK)) |
tests if current endpoint is configured
#define Is_usb_endpoint_enabled | ( | ep | ) | (Tst_bits(AVR32_USBB_uerst, AVR32_USBB_UERST_EPEN0_MASK << (ep))) |
tests if the selected endpoint is enabled
Referenced by at45dbx_read_multiple_sector_callback(), at45dbx_write_multiple_sector_callback(), sbc_inquiry(), sd_mmc_mci_read_multiple_sector_callback(), sd_mmc_mci_write_multiple_sector_callback(), usb_clear_feature(), usb_init_device(), and usb_set_feature().
#define Is_usb_endpoint_interrupt | ( | ep | ) | (Tst_bits(AVR32_USBB_udint, AVR32_USBB_UDINT_EP0INT_MASK << (ep))) |
tests if an interrupt is triggered by the selected endpoint
#define Is_usb_endpoint_interrupt_enabled | ( | ep | ) | (Tst_bits(AVR32_USBB_udinte, AVR32_USBB_UDINTE_EP0INTE_MASK << (ep))) |
tests if the selected endpoint interrupt is enabled
#define Is_usb_endpoint_stall_requested | ( | ep | ) | (Tst_bits(AVR32_USBB_ueconx(ep), AVR32_USBB_UECONX_STALLRQ_MASK)) |
tests if STALL handshake request is running
Referenced by usb_get_status(), and usb_mass_storage_csw().
#define Is_usb_fifocon | ( | ep | ) | (Tst_bits(AVR32_USBB_ueconx(ep), AVR32_USBB_UECONX_FIFOCON_MASK)) |
tests if FIFOCON bit set
#define Is_usb_in_ready | ( | ep | ) | (Tst_bits(AVR32_USBB_uestax(ep), AVR32_USBB_UESTAX_TXINI_MASK)) |
tests if IN ready
Referenced by at45dbx_read_multiple_sector_callback(), sbc_inquiry(), sd_mmc_mci_read_multiple_sector_callback(), and usb_mass_storage_csw().
#define Is_usb_in_ready_interrupt_enabled | ( | ep | ) | (Tst_bits(AVR32_USBB_ueconx(ep), AVR32_USBB_UECONX_TXINE_MASK)) |
tests if IN ready interrupt is enabled
#define Is_usb_in_sent | ( | ep | ) | (Is_usb_fifocon(ep)) |
tests if current bank sent for IN endpoint
#define Is_usb_last_in_bank_killed | ( | ep | ) | (Tst_bits(AVR32_USBB_ueconx(ep), AVR32_USBB_UECONX_KILLBK_MASK)) |
tests if last bank killed
#define Is_usb_memory_allocated | ( | ep | ) | (Tst_bits(AVR32_USBB_uecfgx(ep), AVR32_USBB_UECFGX_ALLOC_MASK)) |
#define Is_usb_nak_in | ( | ep | ) | (Tst_bits(AVR32_USBB_uestax(ep), AVR32_USBB_UESTAX_NAKINI_MASK)) |
tests if NAK IN received
#define Is_usb_nak_in_interrupt_enabled | ( | ep | ) | (Tst_bits(AVR32_USBB_ueconx(ep), AVR32_USBB_UECONX_NAKINE_MASK)) |
tests if NAK IN interrupt is enabled
#define Is_usb_nak_out | ( | ep | ) | (Tst_bits(AVR32_USBB_uestax(ep), AVR32_USBB_UESTAX_NAKOUTI_MASK)) |
tests if NAK OUT received
Referenced by usb_get_descriptor().
#define Is_usb_nak_out_interrupt_enabled | ( | ep | ) | (Tst_bits(AVR32_USBB_ueconx(ep), AVR32_USBB_UECONX_NAKOUTE_MASK)) |
tests if NAK OUT interrupt is enabled
#define Is_usb_out_filled | ( | ep | ) | (Is_usb_fifocon(ep)) |
tests if current bank filled for OUT endpoint
#define Is_usb_out_received | ( | ep | ) | (Tst_bits(AVR32_USBB_uestax(ep), AVR32_USBB_UESTAX_RXOUTI_MASK)) |
tests if OUT received
Referenced by at45dbx_write_multiple_sector_callback(), device_mass_storage_task(), sd_mmc_mci_write_multiple_sector_callback(), and usb_mass_storage_csw().
#define Is_usb_out_received_interrupt_enabled | ( | ep | ) | (Tst_bits(AVR32_USBB_ueconx(ep), AVR32_USBB_UECONX_RXOUTE_MASK)) |
tests if OUT received interrupt is enabled
#define Is_usb_overflow | ( | ep | ) | (Tst_bits(AVR32_USBB_uestax(ep), AVR32_USBB_UESTAX_OVERFI_MASK)) |
tests if an overflow occurs
#define Is_usb_overflow_interrupt_enabled | ( | ep | ) | (Tst_bits(AVR32_USBB_ueconx(ep), AVR32_USBB_UECONX_OVERFE_MASK)) |
tests if overflow interrupt is enabled
#define Is_usb_read_enabled | ( | ep | ) | (Tst_bits(AVR32_USBB_uestax(ep), AVR32_USBB_UESTAX_RWALL_MASK)) |
tests if endpoint read allowed
#define Is_usb_resetting_endpoint | ( | ep | ) | (Tst_bits(AVR32_USBB_uerst, AVR32_USBB_UERST_EPRST0_MASK << (ep))) |
tests if the selected endpoint is being reset
#define Is_usb_setup_received | ( | ) | (Tst_bits(AVR32_USBB_uestax(EP_CONTROL), AVR32_USBB_UESTAX_RXSTPI_MASK)) |
tests if SETUP received
Referenced by usb_device_task(), and usb_mass_storage_csw().
#define Is_usb_setup_received_interrupt_enabled | ( | ) | (Tst_bits(AVR32_USBB_ueconx(EP_CONTROL), AVR32_USBB_UECONX_RXSTPE_MASK)) |
tests if SETUP received interrupt is enabled
#define Is_usb_short_packet | ( | ep | ) | (Tst_bits(AVR32_USBB_uestax(ep), AVR32_USBB_UESTAX_SHORTPACKETI_MASK)) |
tests if SHORT PACKET received
#define Is_usb_short_packet_interrupt_enabled | ( | ep | ) | (Tst_bits(AVR32_USBB_ueconx(ep), AVR32_USBB_UECONX_SHORTPACKETE_MASK)) |
tests if SHORT PACKET received interrupt is enabled
#define Is_usb_stall | ( | ep | ) | (Tst_bits(AVR32_USBB_uestax(ep), AVR32_USBB_UESTAX_STALLEDI_MASK)) |
tests if STALL sent
#define Is_usb_stall_interrupt_enabled | ( | ep | ) | (Tst_bits(AVR32_USBB_ueconx(ep), AVR32_USBB_UECONX_STALLEDE_MASK)) |
tests if STALL sent interrupt is enabled
#define Is_usb_underflow | ( | ep | ) | (Tst_bits(AVR32_USBB_uestax(ep), AVR32_USBB_UESTAX_RXSTPI_MASK)) |
tests if an underflow occurs
#define Is_usb_underflow_interrupt_enabled | ( | ep | ) | (Tst_bits(AVR32_USBB_ueconx(ep), AVR32_USBB_UECONX_RXSTPE_MASK)) |
tests if underflow interrupt is enabled
#define Is_usb_write_enabled | ( | ep | ) | (Tst_bits(AVR32_USBB_uestax(ep), AVR32_USBB_UESTAX_RWALL_MASK)) |
tests if endpoint write allowed
#define Usb_ack_control_in_ready_send | ( | ) | (AVR32_USBB_uestaxclr(EP_CONTROL) = AVR32_USBB_UESTAXCLR_TXINIC_MASK) |
acks IN ready on control endpoint and sends current bank
Referenced by usb_clear_feature(), usb_get_configuration(), usb_get_descriptor(), usb_get_interface(), usb_get_status(), usb_set_address(), usb_set_configuration(), usb_set_feature(), usb_set_interface(), and usb_user_read_request().
#define Usb_ack_control_out_received_free | ( | ) | (AVR32_USBB_uestaxclr(EP_CONTROL) = AVR32_USBB_UESTAXCLR_RXOUTIC_MASK) |
acks OUT received on control endpoint and frees current bank
Referenced by usb_get_configuration(), usb_get_descriptor(), usb_get_interface(), usb_get_status(), and usb_user_read_request().
#define Usb_ack_crc_error | ( | ep | ) | (AVR32_USBB_uestaxclr(ep) = AVR32_USBB_UESTAXCLR_STALLEDIC_MASK) |
acks CRC ERROR ISO OUT detected
#define Usb_ack_fifocon | ( | ep | ) | (AVR32_USBB_ueconxclr(ep) = AVR32_USBB_UECONXCLR_FIFOCONC_MASK) |
clears FIFOCON bit
#define Usb_ack_in_ready | ( | ep | ) | (AVR32_USBB_uestaxclr(ep) = AVR32_USBB_UESTAXCLR_TXINIC_MASK) |
acks IN ready
#define Usb_ack_in_ready_send | ( | ep | ) | (Usb_ack_in_ready(ep), Usb_send_in(ep)) |
acks IN ready and sends current bank
Referenced by at45dbx_read_multiple_sector_callback(), sd_mmc_mci_read_multiple_sector_callback(), and usb_mass_storage_csw().
#define Usb_ack_nak_in | ( | ep | ) | (AVR32_USBB_uestaxclr(ep) = AVR32_USBB_UESTAXCLR_NAKINIC_MASK) |
acks NAK IN received
#define Usb_ack_nak_out | ( | ep | ) | (AVR32_USBB_uestaxclr(ep) = AVR32_USBB_UESTAXCLR_NAKOUTIC_MASK) |
acks NAK OUT received
Referenced by usb_get_descriptor().
#define Usb_ack_out_received | ( | ep | ) | (AVR32_USBB_uestaxclr(ep) = AVR32_USBB_UESTAXCLR_RXOUTIC_MASK) |
acks OUT received
#define Usb_ack_out_received_free | ( | ep | ) | (Usb_ack_out_received(ep), Usb_free_out(ep)) |
acks OUT received and frees current bank
Referenced by at45dbx_write_multiple_sector_callback(), sd_mmc_mci_write_multiple_sector_callback(), usb_mass_storage_cbw(), and usb_mass_storage_csw().
#define Usb_ack_overflow_interrupt | ( | ep | ) | (AVR32_USBB_uestaxclr(ep) = AVR32_USBB_UESTAXCLR_OVERFIC_MASK) |
acks endpoint overflow interrupt
#define Usb_ack_setup_received_free | ( | ) | (AVR32_USBB_uestaxclr(EP_CONTROL) = AVR32_USBB_UESTAXCLR_RXSTPIC_MASK) |
acks SETUP received
Referenced by usb_clear_feature(), usb_get_configuration(), usb_get_descriptor(), usb_get_interface(), usb_get_status(), usb_process_request(), usb_set_address(), usb_set_configuration(), usb_set_feature(), usb_set_interface(), and usb_user_read_request().
#define Usb_ack_short_packet | ( | ep | ) | (AVR32_USBB_uestaxclr(ep) = AVR32_USBB_UESTAXCLR_SHORTPACKETIC_MASK) |
acks SHORT PACKET received
#define Usb_ack_stall | ( | ep | ) | (AVR32_USBB_uestaxclr(ep) = AVR32_USBB_UESTAXCLR_STALLEDIC_MASK) |
acks STALL sent
#define Usb_ack_underflow_interrupt | ( | ep | ) | (AVR32_USBB_uestaxclr(ep) = AVR32_USBB_UESTAXCLR_RXSTPIC_MASK) |
acks endpoint underflow interrupt
#define Usb_allocate_memory | ( | ep | ) | (Set_bits(AVR32_USBB_uecfgx(ep), AVR32_USBB_UECFGX_ALLOC_MASK)) |
allocates the configuration x in DPRAM memory
#define Usb_byte_count | ( | ep | ) | (Rd_bitfield(AVR32_USBB_uestax(ep), AVR32_USBB_UESTAX_BYCT_MASK)) |
returns the byte count
Referenced by usb_read_ep_rxpacket(), usb_set_ep_txpacket(), and usb_write_ep_txpacket().
#define Usb_configure_endpoint | ( | ep, | |
type, | |||
dir, | |||
size, | |||
bank | |||
) |
configures selected endpoint in one step
Referenced by usb_init_device(), usb_set_feature(), and usb_user_endpoint_init().
#define Usb_configure_endpoint_bank | ( | ep, | |
bank | |||
) | (Wr_bitfield(AVR32_USBB_uecfgx(ep), AVR32_USBB_UECFGX_EPBK_MASK, bank)) |
configures the selected endpoint number of banks
#define Usb_configure_endpoint_direction | ( | ep, | |
dir | |||
) | (Wr_bitfield(AVR32_USBB_uecfgx(ep), AVR32_USBB_UECFGX_EPDIR_MASK, dir)) |
configures the selected endpoint direction
#define Usb_configure_endpoint_size | ( | ep, | |
size | |||
) | (Wr_bitfield(AVR32_USBB_uecfgx(ep), AVR32_USBB_UECFGX_EPSIZE_MASK, Usb_format_endpoint_size(size))) |
configures the selected endpoint size
#define Usb_configure_endpoint_type | ( | ep, | |
type | |||
) | (Wr_bitfield(AVR32_USBB_uecfgx(ep), AVR32_USBB_UECFGX_EPTYPE_MASK, type)) |
configures the selected endpoint type
#define Usb_control_direction | ( | ) | (Rd_bitfield(AVR32_USBB_uestax(EP_CONTROL), AVR32_USBB_UESTAX_CTRLDIR_MASK)) |
returns the control direction
#define Usb_current_bank | ( | ep | ) | (Rd_bitfield(AVR32_USBB_uestax(ep), AVR32_USBB_UESTAX_CURRBK_MASK)) |
returns the number of the current bank
#define Usb_data_toggle | ( | ep | ) | (Rd_bitfield(AVR32_USBB_uestax(ep), AVR32_USBB_UESTAX_DTSEQ_MASK)) |
returns data toggle
#define Usb_disable_bank_interrupt | ( | ep | ) | (AVR32_USBB_ueconxclr(ep) = AVR32_USBB_UECONXCLR_NBUSYBKEC_MASK) |
disables all banks full (OUT) or free (IN) interrupt
#define Usb_disable_control_in_ready_interrupt | ( | ) | (AVR32_USBB_ueconxclr(EP_CONTROL) = AVR32_USBB_UECONXCLR_TXINEC_MASK) |
disables IN ready on control endpoint interrupt
#define Usb_disable_control_out_received_interrupt | ( | ) | (AVR32_USBB_ueconxclr(EP_CONTROL) = AVR32_USBB_UECONXCLR_RXOUTEC_MASK) |
disables OUT received on control endpoint interrupt
#define Usb_disable_crc_error_interrupt | ( | ep | ) | (AVR32_USBB_ueconxclr(ep) = AVR32_USBB_UECONXCLR_STALLEDEC_MASK) |
disables CRC ERROR ISO OUT detected interrupt
#define Usb_disable_endpoint | ( | ep | ) | (Clr_bits(AVR32_USBB_uerst, AVR32_USBB_UERST_EPEN0_MASK << (ep))) |
disables the selected endpoint
Referenced by usb_set_feature().
#define Usb_disable_endpoint_bank_autoswitch | ( | ep | ) | (Clr_bits(AVR32_USBB_uecfgx(ep), AVR32_USBB_UECFGX_AUTOSW_MASK)) |
disables the bank autoswitch for the selected endpoint
Referenced by sd_mmc_mci_read_multiple_sector(), and sd_mmc_mci_write_multiple_sector().
#define Usb_disable_endpoint_interrupt | ( | ep | ) | (AVR32_USBB_udinteclr = AVR32_USBB_UDINTECLR_EP0INTEC_MASK << (ep)) |
disables the selected endpoint interrupt
#define Usb_disable_in_ready_interrupt | ( | ep | ) | (AVR32_USBB_ueconxclr(ep) = AVR32_USBB_UECONXCLR_TXINEC_MASK) |
disables IN ready interrupt
#define Usb_disable_nak_in_interrupt | ( | ep | ) | (AVR32_USBB_ueconxclr(ep) = AVR32_USBB_UECONXCLR_NAKINEC_MASK) |
disables NAK IN interrupt
#define Usb_disable_nak_out_interrupt | ( | ep | ) | (AVR32_USBB_ueconxclr(ep) = AVR32_USBB_UECONXCLR_NAKOUTEC_MASK) |
disables NAK OUT interrupt
#define Usb_disable_out_received_interrupt | ( | ep | ) | (AVR32_USBB_ueconxclr(ep) = AVR32_USBB_UECONXCLR_RXOUTEC_MASK) |
disables OUT received interrupt
#define Usb_disable_overflow_interrupt | ( | ep | ) | (AVR32_USBB_ueconxclr(ep) = AVR32_USBB_UECONXCLR_OVERFEC_MASK) |
disables overflow interrupt
#define Usb_disable_setup_received_interrupt | ( | ) | (AVR32_USBB_ueconxclr(EP_CONTROL) = AVR32_USBB_UECONXCLR_RXSTPEC_MASK) |
disables SETUP received interrupt
#define Usb_disable_short_packet_interrupt | ( | ep | ) | (AVR32_USBB_ueconxclr(ep) = AVR32_USBB_UECONXCLR_SHORTPACKETEC_MASK) |
disables SHORT PACKET received interrupt
#define Usb_disable_stall_handshake | ( | ep | ) | (AVR32_USBB_ueconxclr(ep) = AVR32_USBB_UECONXCLR_STALLRQC_MASK) |
disables the STALL handshake
Referenced by usb_clear_feature(), and usb_set_interface().
#define Usb_disable_stall_interrupt | ( | ep | ) | (AVR32_USBB_ueconxclr(ep) = AVR32_USBB_UECONXCLR_STALLEDEC_MASK) |
disables STALL sent interrupt
#define Usb_disable_underflow_interrupt | ( | ep | ) | (AVR32_USBB_ueconxclr(ep) = AVR32_USBB_UECONXCLR_RXSTPEC_MASK) |
disables underflow interrupt
#define Usb_enable_bank_interrupt | ( | ep | ) | (AVR32_USBB_ueconxset(ep) = AVR32_USBB_UECONXSET_NBUSYBKES_MASK) |
enables all banks full (OUT) or free (IN) interrupt
#define Usb_enable_control_in_ready_interrupt | ( | ) | (AVR32_USBB_ueconxset(EP_CONTROL) = AVR32_USBB_UECONXSET_TXINES_MASK) |
enables IN ready on control endpoint interrupt
#define Usb_enable_control_out_received_interrupt | ( | ) | (AVR32_USBB_ueconxset(EP_CONTROL) = AVR32_USBB_UECONXSET_RXOUTES_MASK) |
enables OUT received on control endpoint interrupt
#define Usb_enable_crc_error_interrupt | ( | ep | ) | (AVR32_USBB_ueconxset(ep) = AVR32_USBB_UECONXSET_STALLEDES_MASK) |
enables CRC ERROR ISO OUT detected interrupt
#define Usb_enable_endpoint | ( | ep | ) | (Set_bits(AVR32_USBB_uerst, AVR32_USBB_UERST_EPEN0_MASK << (ep))) |
enables the selected endpoint
#define Usb_enable_endpoint_bank_autoswitch | ( | ep | ) | (Set_bits(AVR32_USBB_uecfgx(ep), AVR32_USBB_UECFGX_AUTOSW_MASK)) |
enables the bank autoswitch for the selected endpoint
Referenced by sd_mmc_mci_read_multiple_sector(), and sd_mmc_mci_write_multiple_sector().
#define Usb_enable_endpoint_interrupt | ( | ep | ) | (AVR32_USBB_udinteset = AVR32_USBB_UDINTESET_EP0INTES_MASK << (ep)) |
enables the selected endpoint interrupt
#define Usb_enable_in_ready_interrupt | ( | ep | ) | (AVR32_USBB_ueconxset(ep) = AVR32_USBB_UECONXSET_TXINES_MASK) |
enables IN ready interrupt
#define Usb_enable_nak_in_interrupt | ( | ep | ) | (AVR32_USBB_ueconxset(ep) = AVR32_USBB_UECONXSET_NAKINES_MASK) |
enables NAK IN interrupt
#define Usb_enable_nak_out_interrupt | ( | ep | ) | (AVR32_USBB_ueconxset(ep) = AVR32_USBB_UECONXSET_NAKOUTES_MASK) |
enables NAK OUT interrupt
#define Usb_enable_out_received_interrupt | ( | ep | ) | (AVR32_USBB_ueconxset(ep) = AVR32_USBB_UECONXSET_RXOUTES_MASK) |
enables OUT received interrupt
#define Usb_enable_overflow_interrupt | ( | ep | ) | (AVR32_USBB_ueconxset(ep) = AVR32_USBB_UECONXSET_OVERFES_MASK) |
enables overflow interrupt
#define Usb_enable_setup_received_interrupt | ( | ) | (AVR32_USBB_ueconxset(EP_CONTROL) = AVR32_USBB_UECONXSET_RXSTPES_MASK) |
enables SETUP received interrupt
#define Usb_enable_short_packet_interrupt | ( | ep | ) | (AVR32_USBB_ueconxset(ep) = AVR32_USBB_UECONXSET_SHORTPACKETES_MASK) |
enables SHORT PACKET received interrupt
#define Usb_enable_stall_handshake | ( | ep | ) | (AVR32_USBB_ueconxset(ep) = AVR32_USBB_UECONXSET_STALLRQS_MASK) |
enables the STALL handshake
Referenced by usb_clear_feature(), usb_get_descriptor(), usb_get_status(), usb_mass_storage_cbw(), usb_process_request(), usb_set_configuration(), usb_set_feature(), and usb_set_interface().
#define Usb_enable_stall_interrupt | ( | ep | ) | (AVR32_USBB_ueconxset(ep) = AVR32_USBB_UECONXSET_STALLEDES_MASK) |
enables STALL sent interrupt
#define Usb_enable_underflow_interrupt | ( | ep | ) | (AVR32_USBB_ueconxset(ep) = AVR32_USBB_UECONXSET_RXSTPES_MASK) |
enables underflow interrupt
#define Usb_force_bank_interrupt | ( | ep | ) | (AVR32_USBB_uestaxset(ep) = AVR32_USBB_UESTAXSET_NBUSYBKS_MASK) |
forces all banks full (OUT) or free (IN) interrupt
#define Usb_format_endpoint_size | ( | size | ) | (32 - clz(((U32)min(max(size, 8), 1024) << 1) - 1) - 1 - 3) |
Bounds given integer size to allowed range and rounds it up to the nearest available greater size, then applies register format of USBB controller for endpoint size bit-field.
#define Usb_free_out | ( | ep | ) | (Usb_ack_fifocon(ep)) |
frees current bank for OUT endpoint
#define Usb_get_endpoint_bank | ( | ep | ) | (Rd_bitfield(AVR32_USBB_uecfgx(ep), AVR32_USBB_UECFGX_EPBK_MASK)) |
gets the configured selected endpoint number of banks
#define Usb_get_endpoint_direction | ( | ep | ) | (Rd_bitfield(AVR32_USBB_uecfgx(ep), AVR32_USBB_UECFGX_EPDIR_MASK)) |
gets the configured selected endpoint direction
#define Usb_get_endpoint_fifo_access | ( | ep, | |
scale | |||
) | (AVR32_USBB_FIFOX_DATA(ep, scale)) |
Get 64-, 32-, 16- or 8-bit access to FIFO data register of selected endpoint.
ep | Endpoint of which to access FIFO data register |
scale | Data scale in bits: 64, 32, 16 or 8 |
#define Usb_get_endpoint_size | ( | ep | ) | (8 << Rd_bitfield(AVR32_USBB_uecfgx(ep), AVR32_USBB_UECFGX_EPSIZE_MASK)) |
gets the configured selected endpoint size
Referenced by usb_set_ep_txpacket(), and usb_write_ep_txpacket().
#define Usb_get_endpoint_type | ( | ep | ) | (Rd_bitfield(AVR32_USBB_uecfgx(ep), AVR32_USBB_UECFGX_EPTYPE_MASK)) |
gets the configured selected endpoint type
#define Usb_get_interrupt_endpoint_number | ( | ) |
returns the lowest endpoint number generating an endpoint interrupt or MAX_PEP_NB if none
#define Usb_halt_endpoint | ( | ep | ) | (Usb_enable_stall_handshake(ep)) |
Sends a STALL handshake for the next host request.
A STALL handshake will be sent for each following request until a SETUP or a Clear Halt Feature occurs for this endpoint.
#define Usb_kill_last_in_bank | ( | ep | ) | (AVR32_USBB_ueconxset(ep) = AVR32_USBB_UECONXSET_KILLBKS_MASK) |
kills last bank
#define Usb_nb_busy_bank | ( | ep | ) | (Rd_bitfield(AVR32_USBB_uestax(ep), AVR32_USBB_UESTAX_NBUSYBK_MASK)) |
returns the number of busy banks
Referenced by sbc_inquiry(), sbc_request_sense(), sd_mmc_mci_read_multiple_sector(), sd_mmc_mci_write_multiple_sector(), and usb_mass_storage_csw().
#define Usb_raise_control_in_ready | ( | ) | (AVR32_USBB_uestaxset(EP_CONTROL) = AVR32_USBB_UESTAXSET_TXINIS_MASK) |
raises IN ready on control endpoint
#define Usb_raise_control_out_received | ( | ) | (AVR32_USBB_uestaxset(EP_CONTROL) = AVR32_USBB_UESTAXSET_RXOUTIS_MASK) |
raises OUT received on control endpoint
#define Usb_raise_crc_error | ( | ep | ) | (AVR32_USBB_uestaxset(ep) = AVR32_USBB_UESTAXSET_STALLEDIS_MASK) |
raises CRC ERROR ISO OUT detected
#define Usb_raise_in_ready | ( | ep | ) | (AVR32_USBB_uestaxset(ep) = AVR32_USBB_UESTAXSET_TXINIS_MASK) |
raises IN ready
#define Usb_raise_nak_in | ( | ep | ) | (AVR32_USBB_uestaxset(ep) = AVR32_USBB_UESTAXSET_NAKINIS_MASK) |
raises NAK IN received
#define Usb_raise_nak_out | ( | ep | ) | (AVR32_USBB_uestaxset(ep) = AVR32_USBB_UESTAXSET_NAKOUTIS_MASK) |
raises NAK OUT received
#define Usb_raise_out_received | ( | ep | ) | (AVR32_USBB_uestaxset(ep) = AVR32_USBB_UESTAXSET_RXOUTIS_MASK) |
raises OUT received
#define Usb_raise_overflow_interrupt | ( | ep | ) | (AVR32_USBB_uestaxset(ep) = AVR32_USBB_UESTAXSET_OVERFIS_MASK) |
raises endpoint overflow interrupt
#define Usb_raise_setup_received | ( | ) | (AVR32_USBB_uestaxset(EP_CONTROL) = AVR32_USBB_UESTAXSET_RXSTPIS_MASK) |
raises SETUP received
#define Usb_raise_short_packet | ( | ep | ) | (AVR32_USBB_uestaxset(ep) = AVR32_USBB_UESTAXSET_SHORTPACKETIS_MASK) |
raises SHORT PACKET received
#define Usb_raise_stall | ( | ep | ) | (AVR32_USBB_uestaxset(ep) = AVR32_USBB_UESTAXSET_STALLEDIS_MASK) |
raises STALL sent
#define Usb_raise_underflow_interrupt | ( | ep | ) | (AVR32_USBB_uestaxset(ep) = AVR32_USBB_UESTAXSET_RXSTPIS_MASK) |
raises endpoint underflow interrupt
#define Usb_read_endpoint_data | ( | ep, | |
scale | |||
) |
Read 64-, 32-, 16- or 8-bit data from FIFO data register of selected endpoint.
ep | Endpoint of which to access FIFO data register |
scale | Data scale in bits: 64, 32, 16 or 8 |
Referenced by usb_clear_feature(), usb_get_descriptor(), usb_get_interface(), usb_get_status(), usb_mass_storage_cbw(), usb_process_request(), usb_set_address(), usb_set_configuration(), usb_set_feature(), usb_set_interface(), and usb_user_read_request().
#define Usb_read_endpoint_indexed_data | ( | ep, | |
scale, | |||
index | |||
) | (AVR32_USBB_FIFOX_DATA(ep, scale)[(index)]) |
Read 64-, 32-, 16- or 8-bit indexed data from FIFO data register of selected endpoint.
ep | Endpoint of which to access FIFO data register |
scale | Data scale in bits: 64, 32, 16 or 8 |
index | Index of scaled data array to access |
#define Usb_reset_data_toggle | ( | ep | ) | (AVR32_USBB_ueconxset(ep) = AVR32_USBB_UECONXSET_RSTDTS_MASK) |
resets the data toggle sequence
Referenced by usb_clear_feature(), and usb_set_interface().
#define Usb_reset_endpoint | ( | ep | ) |
resets the selected endpoint
Referenced by usb_clear_feature(), usb_device_task(), usb_set_feature(), and usb_set_interface().
#define Usb_reset_endpoint_fifo_access | ( | ep | ) | (pep_fifo[(ep)].u64ptr = Usb_get_endpoint_fifo_access(ep, 64)) |
Reset known position inside FIFO data register of selected endpoint.
ep | Endpoint of which to reset known position |
Referenced by at45dbx_read_multiple_sector_callback(), at45dbx_write_multiple_sector_callback(), sbc_header_mode_sense(), sbc_inquiry(), sbc_read_capacity(), sbc_request_sense(), sd_mmc_mci_read_multiple_sector_callback(), sd_mmc_mci_write_multiple_sector_callback(), usb_get_configuration(), usb_get_descriptor(), usb_get_interface(), usb_get_status(), usb_mass_storage_cbw(), usb_mass_storage_csw(), usb_process_request(), and usb_user_read_request().
#define Usb_send_in | ( | ep | ) | (Usb_ack_fifocon(ep)) |
sends current bank for IN endpoint
Referenced by usb_set_feature().
#define Usb_unallocate_memory | ( | ep | ) | (Clr_bits(AVR32_USBB_uecfgx(ep), AVR32_USBB_UECFGX_ALLOC_MASK)) |
un-allocates the configuration x in DPRAM memory
Referenced by usb_set_feature().
#define Usb_unforce_bank_interrupt | ( | ep | ) | (AVR32_USBB_uestaxset(ep) = AVR32_USBB_UESTAXSET_NBUSYBKS_MASK) |
unforces all banks full (OUT) or free (IN) interrupt
#define Usb_write_endpoint_data | ( | ep, | |
scale, | |||
data | |||
) |
Write 64-, 32-, 16- or 8-bit data to FIFO data register of selected endpoint.
ep | Endpoint of which to access FIFO data register |
scale | Data scale in bits: 64, 32, 16 or 8 |
data | 64-, 32-, 16- or 8-bit data to write |
Referenced by sbc_header_mode_sense(), sbc_read_capacity(), send_informational_exceptions_page(), send_read_write_error_recovery_page(), usb_get_configuration(), usb_get_interface(), usb_get_status(), usb_mass_storage_csw(), and usb_user_read_request().
#define Usb_write_endpoint_indexed_data | ( | ep, | |
scale, | |||
index, | |||
data | |||
) | (AVR32_USBB_FIFOX_DATA(ep, scale)[(index)] = (data)) |
Write 64-, 32-, 16- or 8-bit indexed data to FIFO data register of selected endpoint.
ep | Endpoint of which to access FIFO data register |
scale | Data scale in bits: 64, 32, 16 or 8 |
index | Index of scaled data array to access |
data | 64-, 32-, 16- or 8-bit data to write |