Modules | |
USB operating modes configuration | |
Defines to enable device or host USB operating modes supported by the application. | |
USB host operating mode configuration | |
USB device operating mode configuration | |
Macros | |
#define | LOG_STR(str) print_dbg(str) |
Debug trace macro. More... | |
#define | USB_INT_LEVEL AVR32_INTC_INT0 |
USB interrupt priority level. More... | |
#define LOG_STR | ( | str | ) | print_dbg(str) |
Debug trace macro.
Referenced by usb_general_interrupt().
#define USB_INT_LEVEL AVR32_INTC_INT0 |
USB interrupt priority level.