The following structures provide the USB device descriptors required for USB Device with a single interface CDC.
It is ready to use and do not require more definition.
#define UDI_CDC_COMM_IFACE_NUMBER_0 0 |
#define UDI_CDC_COMM_IFACE_NUMBER_1 2 |
#define UDI_CDC_COMM_IFACE_NUMBER_2 4 |
#define UDI_CDC_COMM_IFACE_NUMBER_3 6 |
#define UDI_CDC_COMM_IFACE_NUMBER_4 8 |
#define UDI_CDC_COMM_IFACE_NUMBER_5 10 |
#define UDI_CDC_COMM_IFACE_NUMBER_6 12 |
#define UDI_CDC_DATA_IFACE_NUMBER_0 1 |
#define UDI_CDC_DATA_IFACE_NUMBER_1 3 |
#define UDI_CDC_DATA_IFACE_NUMBER_2 5 |
#define UDI_CDC_DATA_IFACE_NUMBER_3 7 |
#define UDI_CDC_DATA_IFACE_NUMBER_4 9 |
#define UDI_CDC_DATA_IFACE_NUMBER_5 11 |
#define UDI_CDC_DATA_IFACE_NUMBER_6 13 |
#define USB_DEVICE_EP_CTRL_SIZE 64 |
#define USB_DEVICE_MAX_EP (3*UDI_CDC_PORT_NB) |
#define USB_DEVICE_NB_INTERFACE (2*UDI_CDC_PORT_NB) |
Two interfaces for a CDC device.
Initial value:= {
.conf_bos = NULL,
}
UDC_DESC_STORAGE udc_config_speed_t udc_config_fs[1]
Add UDI with USB Descriptors FS & HS.
Definition: udi_cdc_desc.c:216
COMPILER_WORD_ALIGNED UDC_DESC_STORAGE usb_dev_qual_desc_t udc_device_qual
USB Device Qualifier Descriptor for HS.
Definition: udi_cdc_desc.c:103
COMPILER_WORD_ALIGNED UDC_DESC_STORAGE usb_dev_desc_t udc_device_desc
USB Device Descriptor.
Definition: udi_cdc_desc.c:65
UDC_DESC_STORAGE udc_config_speed_t udc_config_hs[1]
Definition: udi_cdc_desc.c:221
Add all information about USB Device in global structure for UDC.
Global variables of USB Device Descriptor and UDI links.
Referenced by udc_req_std_dev_get_descriptor(), and udc_req_std_dev_set_configuration().
Initial value:= { {
}}
Standard USB configuration descriptor structure.
Definition: usb_protocol.h:410
UDC_DESC_STORAGE udi_api_t * udi_apis[USB_DEVICE_NB_INTERFACE]
Associate an UDI for each USB interface.
Definition: udi_cdc_desc.c:207
#define UDC_DESC_STORAGE
Defines the memory's location of USB descriptors.
Definition: udc_desc.h:70
COMPILER_WORD_ALIGNED UDC_DESC_STORAGE udc_desc_t udc_desc_fs
USB Device Configuration Descriptor filled for full and high speed.
Definition: udi_cdc_desc.c:154
Add UDI with USB Descriptors FS & HS.
Initial value:= { {
}}
Standard USB configuration descriptor structure.
Definition: usb_protocol.h:410
UDC_DESC_STORAGE udi_api_t * udi_apis[USB_DEVICE_NB_INTERFACE]
Associate an UDI for each USB interface.
Definition: udi_cdc_desc.c:207
#define UDC_DESC_STORAGE
Defines the memory's location of USB descriptors.
Definition: udc_desc.h:70
COMPILER_WORD_ALIGNED UDC_DESC_STORAGE udc_desc_t udc_desc_hs
Definition: udi_cdc_desc.c:178
Initial value:= {
.conf.bConfigurationValue = 1,
.conf.iConfiguration = 0,
}
Definition: usb_protocol.h:191
#define USB_DEVICE_ATTR
Definition: conf_usb.h:53
#define USB_CONFIG_ATTR_MUST_SET
Must always be set.
Definition: usb_protocol.h:422
#define USB_DEVICE_NB_INTERFACE
Two interfaces for a CDC device.
Definition: udi_cdc_desc.c:55
#define LE16(x)
Definition: compiler.h:1105
Standard USB configuration descriptor structure.
Definition: usb_protocol.h:410
#define UDI_CDC_COMM_DESC_0
Definition: udi_cdc.h:138
#define UDI_CDC_DATA_DESC_0_FS
Definition: udi_cdc.h:139
#define USB_DEVICE_POWER
Definition: conf_usb.h:52
#define USB_CONFIG_MAX_POWER(ma)
Max power in mA.
Definition: usb_protocol.h:427
Structure for USB Device Configuration Descriptor.
Definition: udi_cdc_desc.c:136
USB Device Configuration Descriptor filled for full and high speed.
Initial value:= {
.conf.bConfigurationValue = 1,
.conf.iConfiguration = 0,
}
Definition: usb_protocol.h:191
#define USB_DEVICE_ATTR
Definition: conf_usb.h:53
#define USB_CONFIG_ATTR_MUST_SET
Must always be set.
Definition: usb_protocol.h:422
#define USB_DEVICE_NB_INTERFACE
Two interfaces for a CDC device.
Definition: udi_cdc_desc.c:55
#define LE16(x)
Definition: compiler.h:1105
Standard USB configuration descriptor structure.
Definition: usb_protocol.h:410
#define UDI_CDC_COMM_DESC_0
Definition: udi_cdc.h:138
#define USB_DEVICE_POWER
Definition: conf_usb.h:52
#define UDI_CDC_DATA_DESC_0_HS
Definition: udi_cdc.h:140
#define USB_CONFIG_MAX_POWER(ma)
Max power in mA.
Definition: usb_protocol.h:427
Structure for USB Device Configuration Descriptor.
Definition: udi_cdc_desc.c:136
Initial value:= {
.bDeviceSubClass = 0,
.bDeviceProtocol = 0,
.bNumConfigurations = 1
}
#define USB_DEVICE_EP_CTRL_SIZE
Control endpoint size (Endpoint 0)
Definition: udi_cdc_conf.h:57
#define USB_VERSION
Definition: udi_cdc_desc.c:60
#define CDC_CLASS_DEVICE
USB Communication Device Class.
Definition: usb_protocol_cdc.h:51
#define LE16(x)
Definition: compiler.h:1105
Standard USB device qualifier descriptor structure.
Definition: usb_protocol.h:338
Definition: usb_protocol.h:195
USB Device Qualifier Descriptor for HS.
Initial value:= {
#define UDI_CDC_API(index, unused)
}
Associate an UDI for each USB interface.