Controller for AT42QT1060 Touch Sensor.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "compiler.h"
Functions | |
void | controller_task (void) |
void | controller_task_init (void) |
Controller Init: More... | |
void controller_task | ( | void | ) |
References AT42QT1060_DETECTION_STATUS, AT42QT1060_INPUT_PORT_STATUS, at42qt1060_read_reg(), controller_key_fct1(), controller_key_fct2(), controller_key_fct3(), controller_key_fct4(), controller_key_fct5(), at42qt1060_data::detect_status, signal_selected_display, touch_data, and touch_detect.
Referenced by main().
void controller_task_init | ( | void | ) |
Controller Init:
References at42qt1060_init(), at42qt1060_register_int(), CONTROLLER_DEBOUNCE_MS, controller_twi_init(), cpu_delay_ms(), cpu_ms_2_cy(), cpu_set_timeout(), sysclk_get_cpu_hz(), sysclk_get_pba_hz(), and touch_detect_callback.
Referenced by main().