Remote Task Control.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | remote_task (void) |
Remote Task: More... | |
void | remote_task_init (void) |
Remote Task Init: More... | |
void remote_task | ( | void | ) |
Remote Task:
References flag_eot, FRAME_SEND_SIGNAL_FILTER_DSP_CMD, FRAME_SEND_SIGNAL_FILTER_FPU_CMD, FRAME_SEND_SIGNALIN_NOISE_CMD, GUI_BUFFER_LENGTH, remote_task_pdca_start(), signalin_noise_remote, signalout_fp_remote, signalout_fpu_remote, and txbuf.
Referenced by main().
void remote_task_init | ( | void | ) |
Remote Task Init:
References usart_options_t::baudrate, gpio_enable_module(), remote_task_pdca_start(), REMOTE_USART, REMOTE_USART_RX_FUNCTION, REMOTE_USART_RX_PIN, REMOTE_USART_TX_FUNCTION, REMOTE_USART_TX_PIN, sysclk_get_pba_hz(), USART_1_STOPBIT, usart_init_rs232(), USART_NO_PARITY, and USART_NORMAL_CHMODE.
Referenced by main().