Parameters for the ADCIFA peripheral.
#include <adcifa.h>
Data Fields | |
bool | free_running_mode_enable |
Enable Free Running Mode. More... | |
uint32_t | frequency |
Internal ADC Frequency in Hz. More... | |
int16_t | gain_calibration_value |
Multiplexer Settle Time. More... | |
bool | mux_settle_more_time |
int16_t | offset_calibration_value |
Offset Calibration Value. More... | |
uint8_t | reference_source |
Reference Source. More... | |
bool | sample_and_hold_disable |
Sample and Hold Selection. More... | |
int16_t | sh0_calibration_value |
S/H Gain Calibration Value for Seq0. More... | |
int16_t | sh1_calibration_value |
S/H Gain Calibration Value for Seq1. More... | |
bool | single_sequencer_mode |
Single Sequencer Mode. More... | |
bool | sleep_mode_enable |
Sleep Mode Selection. More... | |
bool adcifa_opt_t::free_running_mode_enable |
Enable Free Running Mode.
Referenced by adcifa_calibrate_offset(), and adcifa_configure().
uint32_t adcifa_opt_t::frequency |
Internal ADC Frequency in Hz.
Referenced by adcifa_configure().
int16_t adcifa_opt_t::gain_calibration_value |
Multiplexer Settle Time.
Gain Calibration Value
Referenced by adcifa_configure(), and adcifa_get_calibration_data().
bool adcifa_opt_t::mux_settle_more_time |
Referenced by adcifa_calibrate_offset(), and adcifa_configure().
int16_t adcifa_opt_t::offset_calibration_value |
Offset Calibration Value.
Referenced by adcifa_calibrate_offset(), adcifa_configure(), and adcifa_get_calibration_data().
uint8_t adcifa_opt_t::reference_source |
Reference Source.
Referenced by adcifa_configure().
bool adcifa_opt_t::sample_and_hold_disable |
Sample and Hold Selection.
Referenced by adcifa_calibrate_offset(), and adcifa_configure().
int16_t adcifa_opt_t::sh0_calibration_value |
S/H Gain Calibration Value for Seq0.
Referenced by adcifa_configure(), and adcifa_get_calibration_data().
int16_t adcifa_opt_t::sh1_calibration_value |
S/H Gain Calibration Value for Seq1.
Referenced by adcifa_configure(), and adcifa_get_calibration_data().
bool adcifa_opt_t::single_sequencer_mode |
Single Sequencer Mode.
Referenced by adcifa_calibrate_offset(), and adcifa_configure().
bool adcifa_opt_t::sleep_mode_enable |
Sleep Mode Selection.
Referenced by adcifa_calibrate_offset(), and adcifa_configure().