Microchip® Advanced Software Framework

sensors_xplained.c File Reference

SENSORS_XPLAINED_BOARD extension board adaptation.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

#include "sensors_xplained.h"
#include <sysclk.h>
#include <eic.h>

Macros

#define PIN_INPUT_FLAGS   (GPIO_DIR_INPUT)
 
#define PIN_OUTPUT_FLAGS   (GPIO_DIR_OUTPUT | GPIO_INIT_HIGH)
 

Functions

 ISR (gpio_irq_handler, AVR32_GPIO_IRQ_GROUP, GPIO_INT_LVL)
 
void sensor_board_init (void)
 Initialize sensor board target resources. More...
 
bool sensor_board_irq_connect (uint32_t gpio_pin, SENSOR_IRQ_HANDLER handler, void *arg)
 Install a sensor interrupt handler. More...
 

Variables

Sensor Board GPIO interrupt handler callback pointers
static SENSOR_IRQ_HANDLER sensor_pin3_handler
 
static volatile void * sensor_pin3_arg
 
static SENSOR_IRQ_HANDLER sensor_pin4_handler
 
static volatile void * sensor_pin4_arg
 
static SENSOR_IRQ_HANDLER sensor_pin5_handler
 
static volatile void * sensor_pin5_arg
 

#define PIN_INPUT_FLAGS   (GPIO_DIR_INPUT)

Referenced by sensor_board_init().

#define PIN_OUTPUT_FLAGS   (GPIO_DIR_OUTPUT | GPIO_INIT_HIGH)

Referenced by sensor_board_init().

ISR ( gpio_irq_handler  ,
AVR32_GPIO_IRQ_GROUP  ,
GPIO_INT_LVL   
)

Sensor Board GPIO interrupt handler

This is the default ISR for the Xplained Sensor board GPIO pins. If an external interrupt interface is available, the corresponding eic_pinX_handler will be used instead.

Returns
Nothing.

References gpio_clear_pin_interrupt_flag(), gpio_get_pin_interrupt_flag(), SENSOR_BOARD_PIN3, SENSOR_BOARD_PIN4, SENSOR_BOARD_PIN5, sensor_pin3_arg, sensor_pin3_handler, sensor_pin4_arg, sensor_pin4_handler, sensor_pin5_arg, and sensor_pin5_handler.

volatile void* sensor_pin3_arg
static

Referenced by ISR(), and sensor_board_irq_connect().

SENSOR_IRQ_HANDLER sensor_pin3_handler
static

Referenced by ISR(), and sensor_board_irq_connect().

volatile void* sensor_pin4_arg
static

Referenced by ISR(), and sensor_board_irq_connect().

SENSOR_IRQ_HANDLER sensor_pin4_handler
static

Referenced by ISR(), and sensor_board_irq_connect().

volatile void* sensor_pin5_arg
static

Referenced by ISR(), and sensor_board_irq_connect().

SENSOR_IRQ_HANDLER sensor_pin5_handler
static

Referenced by ISR(), and sensor_board_irq_connect().