Macros | |
#define | T2BF_HCI_BAUD_SETTING 115200 |
#define | T2BF_SELECTED_USART 0 |
#define | T2BF_USART_IRQ_SETTING AVR32_USART1_IRQ |
#define | T2BF_USART_PORT_SETTING 1 |
#define | T2BF_USART_RX_FUNCTION_SETTING AVR32_USART1_RXD_0_0_FUNCTION |
#define | T2BF_USART_RX_PIN_SETTING AVR32_USART1_RXD_0_0_PIN |
#define | T2BF_USART_SETTING (&AVR32_USART1) |
#define | T2BF_USART_TX_FUNCTION_SETTING AVR32_USART1_TXD_0_0_FUNCTION |
#define | T2BF_USART_TX_PIN_SETTING AVR32_USART1_TXD_0_0_PIN |
Variables | |
volatile avr32_usart_t * | T2BF_USART = T2BF_USART_SETTING |
const unsigned long | T2BF_USART_BAUDRATE = T2BF_HCI_BAUD_SETTING |
const unsigned int | T2BF_USART_IRQ = T2BF_USART_IRQ_SETTING |
const unsigned char | T2BF_USART_PORT = T2BF_USART_PORT_SETTING |
const unsigned char | T2BF_USART_RX_FUNCTION = T2BF_USART_RX_FUNCTION_SETTING |
const unsigned char | T2BF_USART_RX_PIN = T2BF_USART_RX_PIN_SETTING |
const unsigned char | T2BF_USART_TX_FUNCTION = T2BF_USART_TX_FUNCTION_SETTING |
const unsigned char | T2BF_USART_TX_PIN = T2BF_USART_TX_PIN_SETTING |
const gpio_map_t | USART_GPIO_MAP |
const usart_options_t | USART_OPTIONS |
#define T2BF_HCI_BAUD_SETTING 115200 |
#define T2BF_SELECTED_USART 0 |
#define T2BF_USART_IRQ_SETTING AVR32_USART1_IRQ |
#define T2BF_USART_PORT_SETTING 1 |
#define T2BF_USART_RX_FUNCTION_SETTING AVR32_USART1_RXD_0_0_FUNCTION |
#define T2BF_USART_RX_PIN_SETTING AVR32_USART1_RXD_0_0_PIN |
#define T2BF_USART_SETTING (&AVR32_USART1) |
#define T2BF_USART_TX_FUNCTION_SETTING AVR32_USART1_TXD_0_0_FUNCTION |
#define T2BF_USART_TX_PIN_SETTING AVR32_USART1_TXD_0_0_PIN |
volatile avr32_usart_t* T2BF_USART = T2BF_USART_SETTING |
const unsigned long T2BF_USART_BAUDRATE = T2BF_HCI_BAUD_SETTING |
const unsigned int T2BF_USART_IRQ = T2BF_USART_IRQ_SETTING |
const unsigned char T2BF_USART_PORT = T2BF_USART_PORT_SETTING |
const unsigned char T2BF_USART_RX_FUNCTION = T2BF_USART_RX_FUNCTION_SETTING |
const unsigned char T2BF_USART_RX_PIN = T2BF_USART_RX_PIN_SETTING |
const unsigned char T2BF_USART_TX_FUNCTION = T2BF_USART_TX_FUNCTION_SETTING |
const unsigned char T2BF_USART_TX_PIN = T2BF_USART_TX_PIN_SETTING |
const gpio_map_t USART_GPIO_MAP |
const usart_options_t USART_OPTIONS |