#include <t2bf.h>
Data Fields | |
TBdAddr | bdAddr |
TT2BFCod | cod |
TUTF16String | localName |
uint16 | maxHold |
uint16 | maxPark |
uint16 | maxSniff |
TT2BFSecLevel | secLevel |
boolean | setBdAddr |
uint16 | supTO |
TBdAddr TT2BFBtSettings::bdAddr |
TT2BFCod TT2BFBtSettings::cod |
TUTF16String TT2BFBtSettings::localName |
uint16 TT2BFBtSettings::maxHold |
uint16 TT2BFBtSettings::maxPark |
uint16 TT2BFBtSettings::maxSniff |
TT2BFSecLevel TT2BFBtSettings::secLevel |
boolean TT2BFBtSettings::setBdAddr |
uint16 TT2BFBtSettings::supTO |