#include <t2bf.h>
uint8 TT2BFPimSettings::maxAddresses |
uint16 TT2BFPimSettings::maxAddressSize |
uint16 TT2BFPimSettings::maxContacts |
uint16 TT2BFPimSettings::maxContactSize |
uint8 TT2BFPimSettings::maxEmails |
uint16 TT2BFPimSettings::maxEmailSize |
uint16 TT2BFPimSettings::maxFirstNameSize |
uint16 TT2BFPimSettings::maxLastNameSize |
uint16 TT2BFPimSettings::maxNumberSize |
uint8 TT2BFPimSettings::maxPhonebooks |
uint8 TT2BFPimSettings::maxPhoneNumbers |
uint16 TT2BFPimSettings::prioPhoneNumberTypes |
TT2BFPimContactField TT2BFPimSettings::sortField |
boolean TT2BFPimSettings::storeLocal |