#include "compiler.h"
#include "board.h"
#include "power_clocks_lib.h"
#include "cycle_counter.h"
#include "gpio.h"
#include "conf_isp.h"
#include "conf_clocks.h"
#include "isp.h"
#include "uart_dfu.h"
Macros | |
#define | TC (&AVR32_TC0) |
#define | TC_32KHZ_CHANNEL 0 |
Functions | |
int | main (void) |
Set-up a generic clock at 12MHz with the DFLL as a source, output the generic clock to a pin. More... | |
void | sys_clk_gen_start (void) |
Setup the system clocks. More... | |
void | sys_clk_gen_stop (void) |
Undo the setup of the system clocks (restore the same clock settings as after a POR. More... | |
void | wait_10_ms (void) |
Wait 10ms active. More... | |
Variables | |
static volatile const char | build_info [] = "GCC "__VERSION__" ATMEL_AVR_UC3_UART_BOOTLOADER_1.0.2" |
#define TC (&AVR32_TC0) |
#define TC_32KHZ_CHANNEL 0 |
int main | ( | void | ) |
Set-up a generic clock at 12MHz with the DFLL as a source, output the generic clock to a pin.
References build_info, sys_clk_gen_start(), uart_dfu_start(), uart_execute_dfu_command(), and uart_get_dfu_command().
void sys_clk_gen_start | ( | void | ) |
Setup the system clocks.
Start the generation of system clocks
References gpio_clr_gpio_pin().
Referenced by main().
void sys_clk_gen_stop | ( | void | ) |
Undo the setup of the system clocks (restore the same clock settings as after a POR.
Stop the generation of system clocks and switch to RCOsc
Referenced by process_cmd_grp_exec().
void wait_10_ms | ( | void | ) |
Wait 10ms active.
References Get_system_register, and Set_system_register.
Referenced by process_cmd_grp_exec().
|
static |
Referenced by main().