This is the documentation for the data structures, functions, variables, defines, enums, and typedefs for the UART DFU bootloader.
Refer to http://www.microchip.com/dyn/resources/prod_documents/docxxxx.pdf
This software is written for GNU GCC for AVR32 and for IAR Embedded Workbench for Atmel AVR32. Other compilers may or may not work.
All AVR UC3 devices with a UART module.
For further information, visit Atmel AVR32.