![]() | CPU Cycle Counter provides an interface to the COUNT and COMPARE registers |
![]() | Compiler abstraction layer and code utilities for 32-bit AVR |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | GPIO gives access to the MCU pins |
![]() | The Power Manager (PM) provides synchronous clocks to the CPU and the modules and peripherals connected to the HSB and PBx buses |
![]() ![]() | |
![]() | This is a stub on the AVR UC3 Power Manager(PM) for the sleepmgr service |
![]() | FLASHCDW interfaces a flash block with the 32-bit internal HSB bus |
![]() | Driver for the SCIF (System Control Interface) |
![]() | Driver for the USART (Universal Synchronous Asynchronous Receiver Transmitter) |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |