Macros | |
#define | ADC_VEXT_FUNCTION AVR32_PKGANA_ADCIN5_0_0_FUNCTION |
#define | ADC_VEXT_PIN AVR32_PKGANA_ADCIN5_0_0_PIN |
#define | BOARD_OSC0_HZ 16000000 |
#define | BOARD_OSC0_IS_XTAL true |
#define | BOARD_OSC0_STARTUP_US 2000 |
#define | BOARD_OSC32_HZ 32768 |
#define | BOARD_OSC32_IS_XTAL true |
#define | BOARD_OSC32_STARTUP_US 71000 |
#define | LED_COUNT 4 |
Number of LEDs. More... | |
Oscillator Definitions | |
#define | FOSC32 AVR32_SCIF_OSC32_FREQUENCY |
Osc32 frequency: Hz. More... | |
#define | OSC32_STARTUP AVR32_SCIF_OSCCTRL32_STARTUP_8192_RCOSC |
Osc32 startup time: RCOsc periods. More... | |
#define | FOSC0 16000000 |
Osc0 frequency: Hz. More... | |
#define | OSC0_STARTUP AVR32_SCIF_OSCCTRL0_STARTUP_2048_RCOSC |
Osc0 startup time: RCOsc periods. More... | |
SDRAM Definitions | |
#define | SDRAM_PART_HDR "mt48lc16m16a2tg7e/mt48lc16m16a2tg7e.h" |
Part header file of used SDRAM(s). More... | |
#define | SDRAM_DBW 16 |
Data bus width to use the SDRAM(s) with (16 or 32 bits; always 16 bits on UC3). More... | |
USB Definitions | |
#define | USB_ID AVR32_USBC_ID_ |
#define | USB_VBOF AVR32_USBC_VBOF |
Multiplexed pin used for USB_VBOF: AVR32_USBC_VBOF_x. More... | |
#define | USB_VBOF_ACTIVE_LEVEL LOW |
Active level of the USB_VBOF output pin. More... | |
#define | USB_OVERCURRENT_DETECT_PIN AVR32_PIN_PB7 |
USB overcurrent detection pin. More... | |
GPIO Connections of LEDs | |
#define | LED0_GPIO AVR32_PIN_PA08 |
#define | LED1_GPIO AVR32_PIN_PD23 |
#define | LED2_GPIO AVR32_PIN_PC13 |
#define | LED3_GPIO AVR32_PIN_PD22 |
PWM Channels of LEDs | |
#define | LED0_PWM (-1) |
#define | LED1_PWM (-1) |
#define | LED2_PWM (-1) |
#define | LED3_PWM (-1) |
PWM Functions of LEDs | |
#define | LED0_PWM_FUNCTION (-1) |
#define | LED1_PWM_FUNCTION (-1) |
#define | LED2_PWM_FUNCTION (-1) |
#define | LED3_PWM_FUNCTION (-1) |
Color Identifiers of LEDs to Use with LED Functions | |
#define | LED_MONO0_GREEN LED0 |
#define | LED_MONO1_GREEN LED1 |
#define | LED_MONO2_GREEN LED2 |
#define | LED_MONO3_GREEN LED3 |
GPIO Connections of Push Buttons | |
#define | GPIO_PUSH_BUTTON_0 AVR32_PIN_PA14 |
#define | GPIO_PUSH_BUTTON_0_PRESSED 0 |
#define | GPIO_PUSH_BUTTON_1 AVR32_PIN_PA29 |
#define | GPIO_PUSH_BUTTON_1_PRESSED 0 |
GPIO Connections of J33 | |
#define | UH AVR32_PIN_PB09 |
#define | UL AVR32_PIN_PB08 |
#define | VH AVR32_PIN_PB11 |
#define | VL AVR32_PIN_PB10 |
#define | WH AVR32_PIN_PB13 |
#define | WL AVR32_PIN_PB12 |
#define | XH AVR32_PIN_PB15 |
#define | XL AVR32_PIN_PB14 |
#define | ShV AVR32_PIN_PA21 |
SPI Connections of the AT45DBX Data Flash Memory | |
#define | AT45DBX_SPI (&AVR32_SPI1) |
#define | AT45DBX_SPI_NPCS 1 |
#define | AT45DBX_SPI_SCK_PIN AVR32_SPI1_SCK_0_1_PIN |
#define | AT45DBX_SPI_SCK_FUNCTION AVR32_SPI1_SCK_0_1_FUNCTION |
#define | AT45DBX_SPI_MISO_PIN AVR32_SPI1_MISO_0_1_PIN |
#define | AT45DBX_SPI_MISO_FUNCTION AVR32_SPI1_MISO_0_1_FUNCTION |
#define | AT45DBX_SPI_MOSI_PIN AVR32_SPI1_MOSI_0_1_PIN |
#define | AT45DBX_SPI_MOSI_FUNCTION AVR32_SPI1_MOSI_0_1_FUNCTION |
#define | AT45DBX_SPI_NPCS0_PIN AVR32_SPI1_NPCS_1_2_PIN |
#define | AT45DBX_SPI_NPCS0_FUNCTION AVR32_SPI1_NPCS_1_2_FUNCTION |
GPIO and SPI Connections of the SD/MMC Connector | |
#define | SD_MMC_SPI_MEM_CNT 1 |
#define | SD_MMC_0_CD_GPIO AVR32_PIN_PA28 |
#define | SD_MMC_0_CD_DETECT_VALUE 1 |
#define | SD_MMC_0_WP_GPIO AVR32_PIN_PD30 |
#define | SD_MMC_0_WP_DETECT_VALUE 0 |
#define | SD_MMC_SPI_0_CS 3 |
#define | SD_MMC_CARD_DETECT_PIN SD_MMC_0_CD_GPIO |
#define | SD_MMC_WRITE_PROTECT_PIN SD_MMC_0_WP_GPIO |
#define | SD_MMC_SPI_NPCS SD_MMC_SPI_0_CS |
#define | SD_MMC_SPI (&AVR32_SPI1) |
#define | SD_MMC_SPI_SCK_PIN AVR32_SPI1_SCK_0_1_PIN |
#define | SD_MMC_SPI_SCK_FUNCTION AVR32_SPI1_SCK_0_1_FUNCTION |
#define | SD_MMC_SPI_MISO_PIN AVR32_SPI1_MISO_0_1_PIN |
#define | SD_MMC_SPI_MISO_FUNCTION AVR32_SPI1_MISO_0_1_FUNCTION |
#define | SD_MMC_SPI_MOSI_PIN AVR32_SPI1_MOSI_0_1_PIN |
#define | SD_MMC_SPI_MOSI_FUNCTION AVR32_SPI1_MOSI_0_1_FUNCTION |
#define | SD_MMC_SPI_NPCS_PIN AVR32_SPI1_NPCS_3_2_PIN |
#define | SD_MMC_SPI_NPCS_FUNCTION AVR32_SPI1_NPCS_3_2_FUNCTION |
ET024006DHU TFT display | |
#define | ET024006DHU_TE_PIN AVR32_PIN_PD19 |
#define | ET024006DHU_RESET_PIN AVR32_PIN_PD16 |
#define | ET024006DHU_BL_PIN AVR32_TC0_B0_0_2_PIN |
#define | ET024006DHU_BL_FUNCTION AVR32_TC0_B0_0_2_FUNCTION |
#define | ET024006DHU_DNC_PIN AVR32_EBI_ADDR_22_PIN |
#define | ET024006DHU_DNC_FUNCTION AVR32_EBI_ADDR_22_FUNCTION |
#define | ET024006DHU_EBI_NCS_PIN AVR32_EBI_NCS_PIN |
#define | ET024006DHU_EBI_NCS_FUNCTION AVR32_EBI_NCS_FUNCTION |
#define | ET024006_IFACE_MODE ET024006_IFACE_MODE_EBI |
#define | ET024006_CMD_ADDR ((volatile unsigned short int *) AVR32_EBI_CS0_ADDRESS) |
#define | ET024006_PARAM_ADDR ((volatile unsigned short int *) (AVR32_EBI_CS0_ADDRESS + 0x00400000)) |
Optional SPI connection to the TFT | |
#define | ET024006DHU_SPI (&AVR32_SPI1) |
#define | ET024006DHU_SPI_NPCS 1 |
#define | ET024006DHU_SPI_SCK_PIN AVR32_SPI1_SCK_0_1_PIN |
#define | ET024006DHU_SPI_SCK_FUNCTION AVR32_SPI1_SCK_0_1_FUNCTION |
#define | ET024006DHU_SPI_MISO_PIN AVR32_SPI1_MISO_0_1_PIN |
#define | ET024006DHU_SPI_MISO_FUNCTION AVR32_SPI1_MISO_0_1_FUNCTION |
#define | ET024006DHU_SPI_MOSI_PIN AVR32_SPI1_MOSI_0_1_PIN |
#define | ET024006DHU_SPI_MOSI_FUNCTION AVR32_SPI1_MOSI_0_1_FUNCTION |
#define | ET024006DHU_SPI_NPCS_PIN AVR32_SPI1_NPCS_2_2_PIN |
#define | ET024006DHU_SPI_NPCS_FUNCTION AVR32_SPI1_NPCS_2_2_FUNCTION |
Audio amplifier connection to the DAC | |
#define | TPA6130_TWI (&AVR32_TWIM0_ADDRESS) |
#define | TPA6130_TWI_SCL_PIN AVR32_TWIMS0_TWCK_0_1_PIN |
#define | TPA6130_TWI_SCL_FUNCTION AVR32_TWIMS0_TWCK_0_1_FUNCTION |
#define | TPA6130_TWI_SDA_PIN AVR32_TWIMS0_TWD_0_0_PIN |
#define | TPA6130_TWI_SDA_FUNCTION AVR32_TWIMS0_TWD_0_0_FUNCTION |
USART connection to the UC3B board controller | |
#define | USART (&AVR32_USART2) |
#define | USART_RXD_PIN AVR32_USART2_RXD_0_1_PIN |
#define | USART_RXD_FUNCTION AVR32_USART2_RXD_0_1_FUNCTION |
#define | USART_TXD_PIN AVR32_USART2_TXD_0_1_PIN |
#define | USART_TXD_FUNCTION AVR32_USART2_TXD_0_1_FUNCTION |
#define | USART_IRQ AVR32_USART2_IRQ |
#define | USART_IRQ_GROUP AVR32_USART2_IRQ_GROUP |
#define | USART_SYSCLK SYSCLK_USART2 |
LCD Connections of the ET024006DHU display | |
#define | ET024006DHU_SMC_USE_NCS 0 |
#define | ET024006DHU_SMC_COMPONENT_CS "smc_et024006dhu.h" |
#define | ET024006DHU_EBI_DATA_0 AVR32_EBI_DATA_0 |
#define | ET024006DHU_EBI_DATA_1 AVR32_EBI_DATA_1 |
#define | ET024006DHU_EBI_DATA_2 AVR32_EBI_DATA_2 |
#define | ET024006DHU_EBI_DATA_3 AVR32_EBI_DATA_3 |
#define | ET024006DHU_EBI_DATA_4 AVR32_EBI_DATA_4 |
#define | ET024006DHU_EBI_DATA_5 AVR32_EBI_DATA_5 |
#define | ET024006DHU_EBI_DATA_6 AVR32_EBI_DATA_6 |
#define | ET024006DHU_EBI_DATA_7 AVR32_EBI_DATA_7 |
#define | ET024006DHU_EBI_DATA_8 AVR32_EBI_DATA_8 |
#define | ET024006DHU_EBI_DATA_9 AVR32_EBI_DATA_9 |
#define | ET024006DHU_EBI_DATA_10 AVR32_EBI_DATA_10 |
#define | ET024006DHU_EBI_DATA_11 AVR32_EBI_DATA_11 |
#define | ET024006DHU_EBI_DATA_12 AVR32_EBI_DATA_12 |
#define | ET024006DHU_EBI_DATA_13 AVR32_EBI_DATA_13 |
#define | ET024006DHU_EBI_DATA_14 AVR32_EBI_DATA_14 |
#define | ET024006DHU_EBI_DATA_15 AVR32_EBI_DATA_15 |
#define | ET024006DHU_EBI_ADDR_21 AVR32_EBI_ADDR_22 |
#define | ET024006DHU_EBI_NWE AVR32_EBI_NWE0 |
#define | ET024006DHU_EBI_NRD AVR32_EBI_NRD |
#define | ET024006DHU_EBI_NCS AVR32_EBI_NCS_0 |
Resistive touch Connections of the ET024006DHU display | |
#define | RTOUCH_ADC_IRQ AVR32_ADCIFA_SEQUENCER0_IRQ |
#define | RTOUCH_XH_PIN AVR32_ADCIN1_PIN |
IO pin used for XL line. More... | |
#define | RTOUCH_XH_PIN_FUNCTION AVR32_ADCIN1_FUNCTION |
#define | RTOUCH_ADC_XH_CHANNEL AVR32_ADCIFA_INP_ADCIN1 |
#define | RTOUCH_XL_PIN AVR32_ADCIN15_PIN |
IO pin used for XH line. More... | |
#define | RTOUCH_XL_PIN_FUNCTION AVR32_ADCIN15_FUNCTION |
#define | RTOUCH_ADC_XL_CHANNEL AVR32_ADCIFA_INN_ADCIN15 |
#define | RTOUCH_YL_PIN AVR32_ADCIN13_PIN |
IO pin used for YL line. More... | |
#define | RTOUCH_YL_PIN_FUNCTION AVR32_ADCIN13_FUNCTION |
#define | RTOUCH_ADC_YL_CHANNEL AVR32_ADCIFA_INN_ADCIN13 |
#define | RTOUCH_YH_PIN AVR32_ADCIN0_PIN |
IO pin used for YH line. More... | |
#define | RTOUCH_YH_PIN_FUNCTION AVR32_ADCIN0_FUNCTION |
#define | RTOUCH_ADC_YH_CHANNEL AVR32_ADCIFA_INP_ADCIN0 |
#define | RTOUCH_ADC AVR32_ADCIFA |
AVR32 ADC module used for touch panel sampling. More... | |
#define ADC_VEXT_FUNCTION AVR32_PKGANA_ADCIN5_0_0_FUNCTION |
#define ADC_VEXT_PIN AVR32_PKGANA_ADCIN5_0_0_PIN |
#define AT45DBX_SPI (&AVR32_SPI1) |
#define AT45DBX_SPI_MISO_FUNCTION AVR32_SPI1_MISO_0_1_FUNCTION |
#define AT45DBX_SPI_MISO_PIN AVR32_SPI1_MISO_0_1_PIN |
#define AT45DBX_SPI_MOSI_FUNCTION AVR32_SPI1_MOSI_0_1_FUNCTION |
#define AT45DBX_SPI_MOSI_PIN AVR32_SPI1_MOSI_0_1_PIN |
#define AT45DBX_SPI_NPCS 1 |
#define AT45DBX_SPI_NPCS0_FUNCTION AVR32_SPI1_NPCS_1_2_FUNCTION |
#define AT45DBX_SPI_NPCS0_PIN AVR32_SPI1_NPCS_1_2_PIN |
#define AT45DBX_SPI_SCK_FUNCTION AVR32_SPI1_SCK_0_1_FUNCTION |
#define AT45DBX_SPI_SCK_PIN AVR32_SPI1_SCK_0_1_PIN |
#define BOARD_OSC0_HZ 16000000 |
#define BOARD_OSC0_IS_XTAL true |
#define BOARD_OSC0_STARTUP_US 2000 |
#define BOARD_OSC32_HZ 32768 |
#define BOARD_OSC32_IS_XTAL true |
#define BOARD_OSC32_STARTUP_US 71000 |
#define ET024006_CMD_ADDR ((volatile unsigned short int *) AVR32_EBI_CS0_ADDRESS) |
Referenced by et024006_ReadRegister(), et024006_SelectRegister(), and et024006_WriteRegister().
#define ET024006_IFACE_MODE ET024006_IFACE_MODE_EBI |
#define ET024006_PARAM_ADDR ((volatile unsigned short int *) (AVR32_EBI_CS0_ADDRESS + 0x00400000)) |
Referenced by et024006_CopyBitsToScreen(), et024006_CopyPixelsFromScreen(), et024006_CopyPixelsToScreen(), et024006_DrawBitmap(), et024006_DrawPixel(), et024006_DrawQuickPixel(), et024006_DuplicatePixel(), et024006_GetPixel(), et024006_PrintString(), et024006_ReadRegister(), et024006_TestDisplay(), and et024006_WriteRegister().
#define ET024006DHU_BL_FUNCTION AVR32_TC0_B0_0_2_FUNCTION |
Referenced by et024006_SetupInterface().
#define ET024006DHU_BL_PIN AVR32_TC0_B0_0_2_PIN |
Referenced by et024006_SetupInterface(), and main().
#define ET024006DHU_DNC_FUNCTION AVR32_EBI_ADDR_22_FUNCTION |
#define ET024006DHU_DNC_PIN AVR32_EBI_ADDR_22_PIN |
#define ET024006DHU_EBI_ADDR_21 AVR32_EBI_ADDR_22 |
#define ET024006DHU_EBI_DATA_0 AVR32_EBI_DATA_0 |
#define ET024006DHU_EBI_DATA_1 AVR32_EBI_DATA_1 |
#define ET024006DHU_EBI_DATA_10 AVR32_EBI_DATA_10 |
#define ET024006DHU_EBI_DATA_11 AVR32_EBI_DATA_11 |
#define ET024006DHU_EBI_DATA_12 AVR32_EBI_DATA_12 |
#define ET024006DHU_EBI_DATA_13 AVR32_EBI_DATA_13 |
#define ET024006DHU_EBI_DATA_14 AVR32_EBI_DATA_14 |
#define ET024006DHU_EBI_DATA_15 AVR32_EBI_DATA_15 |
#define ET024006DHU_EBI_DATA_2 AVR32_EBI_DATA_2 |
#define ET024006DHU_EBI_DATA_3 AVR32_EBI_DATA_3 |
#define ET024006DHU_EBI_DATA_4 AVR32_EBI_DATA_4 |
#define ET024006DHU_EBI_DATA_5 AVR32_EBI_DATA_5 |
#define ET024006DHU_EBI_DATA_6 AVR32_EBI_DATA_6 |
#define ET024006DHU_EBI_DATA_7 AVR32_EBI_DATA_7 |
#define ET024006DHU_EBI_DATA_8 AVR32_EBI_DATA_8 |
#define ET024006DHU_EBI_DATA_9 AVR32_EBI_DATA_9 |
#define ET024006DHU_EBI_NCS AVR32_EBI_NCS_0 |
#define ET024006DHU_EBI_NCS_FUNCTION AVR32_EBI_NCS_FUNCTION |
#define ET024006DHU_EBI_NCS_PIN AVR32_EBI_NCS_PIN |
#define ET024006DHU_EBI_NRD AVR32_EBI_NRD |
#define ET024006DHU_EBI_NWE AVR32_EBI_NWE0 |
#define ET024006DHU_RESET_PIN AVR32_PIN_PD16 |
Referenced by et024006_ResetDisplay(), and et024006_SetupInterface().
#define ET024006DHU_SMC_COMPONENT_CS "smc_et024006dhu.h" |
#define ET024006DHU_SMC_USE_NCS 0 |
#define ET024006DHU_SPI (&AVR32_SPI1) |
#define ET024006DHU_SPI_MISO_FUNCTION AVR32_SPI1_MISO_0_1_FUNCTION |
#define ET024006DHU_SPI_MISO_PIN AVR32_SPI1_MISO_0_1_PIN |
#define ET024006DHU_SPI_MOSI_FUNCTION AVR32_SPI1_MOSI_0_1_FUNCTION |
#define ET024006DHU_SPI_MOSI_PIN AVR32_SPI1_MOSI_0_1_PIN |
#define ET024006DHU_SPI_NPCS 1 |
#define ET024006DHU_SPI_NPCS_FUNCTION AVR32_SPI1_NPCS_2_2_FUNCTION |
#define ET024006DHU_SPI_NPCS_PIN AVR32_SPI1_NPCS_2_2_PIN |
#define ET024006DHU_SPI_SCK_FUNCTION AVR32_SPI1_SCK_0_1_FUNCTION |
#define ET024006DHU_SPI_SCK_PIN AVR32_SPI1_SCK_0_1_PIN |
#define ET024006DHU_TE_PIN AVR32_PIN_PD19 |
Referenced by et024006_SetupInterface().
#define FOSC0 16000000 |
Osc0 frequency: Hz.
#define FOSC32 AVR32_SCIF_OSC32_FREQUENCY |
Osc32 frequency: Hz.
#define GPIO_PUSH_BUTTON_0 AVR32_PIN_PA14 |
#define GPIO_PUSH_BUTTON_0_PRESSED 0 |
#define GPIO_PUSH_BUTTON_1 AVR32_PIN_PA29 |
#define GPIO_PUSH_BUTTON_1_PRESSED 0 |
#define LED0_GPIO AVR32_PIN_PA08 |
#define LED0_PWM (-1) |
#define LED0_PWM_FUNCTION (-1) |
#define LED1_GPIO AVR32_PIN_PD23 |
#define LED1_PWM (-1) |
#define LED1_PWM_FUNCTION (-1) |
#define LED2_GPIO AVR32_PIN_PC13 |
#define LED2_PWM (-1) |
#define LED2_PWM_FUNCTION (-1) |
#define LED3_GPIO AVR32_PIN_PD22 |
#define LED3_PWM (-1) |
#define LED3_PWM_FUNCTION (-1) |
#define LED_COUNT 4 |
Number of LEDs.
Referenced by LED_Display(), LED_Display_Mask(), LED_Off(), LED_On(), and LED_Toggle().
#define LED_MONO0_GREEN LED0 |
#define LED_MONO1_GREEN LED1 |
#define LED_MONO2_GREEN LED2 |
#define LED_MONO3_GREEN LED3 |
#define OSC0_STARTUP AVR32_SCIF_OSCCTRL0_STARTUP_2048_RCOSC |
Osc0 startup time: RCOsc periods.
#define OSC32_STARTUP AVR32_SCIF_OSCCTRL32_STARTUP_8192_RCOSC |
Osc32 startup time: RCOsc periods.
#define RTOUCH_ADC AVR32_ADCIFA |
AVR32 ADC module used for touch panel sampling.
#define RTOUCH_ADC_IRQ AVR32_ADCIFA_SEQUENCER0_IRQ |
#define RTOUCH_ADC_XH_CHANNEL AVR32_ADCIFA_INP_ADCIN1 |
#define RTOUCH_ADC_XL_CHANNEL AVR32_ADCIFA_INN_ADCIN15 |
#define RTOUCH_ADC_YH_CHANNEL AVR32_ADCIFA_INP_ADCIN0 |
#define RTOUCH_ADC_YL_CHANNEL AVR32_ADCIFA_INN_ADCIN13 |
#define RTOUCH_XH_PIN AVR32_ADCIN1_PIN |
IO pin used for XL line.
#define RTOUCH_XH_PIN_FUNCTION AVR32_ADCIN1_FUNCTION |
#define RTOUCH_XL_PIN AVR32_ADCIN15_PIN |
IO pin used for XH line.
#define RTOUCH_XL_PIN_FUNCTION AVR32_ADCIN15_FUNCTION |
#define RTOUCH_YH_PIN AVR32_ADCIN0_PIN |
IO pin used for YH line.
#define RTOUCH_YH_PIN_FUNCTION AVR32_ADCIN0_FUNCTION |
#define RTOUCH_YL_PIN AVR32_ADCIN13_PIN |
IO pin used for YL line.
#define RTOUCH_YL_PIN_FUNCTION AVR32_ADCIN13_FUNCTION |
#define SD_MMC_0_CD_DETECT_VALUE 1 |
#define SD_MMC_0_CD_GPIO AVR32_PIN_PA28 |
#define SD_MMC_0_WP_DETECT_VALUE 0 |
#define SD_MMC_0_WP_GPIO AVR32_PIN_PD30 |
#define SD_MMC_CARD_DETECT_PIN SD_MMC_0_CD_GPIO |
#define SD_MMC_SPI (&AVR32_SPI1) |
#define SD_MMC_SPI_0_CS 3 |
#define SD_MMC_SPI_MEM_CNT 1 |
#define SD_MMC_SPI_MISO_FUNCTION AVR32_SPI1_MISO_0_1_FUNCTION |
#define SD_MMC_SPI_MISO_PIN AVR32_SPI1_MISO_0_1_PIN |
#define SD_MMC_SPI_MOSI_FUNCTION AVR32_SPI1_MOSI_0_1_FUNCTION |
#define SD_MMC_SPI_MOSI_PIN AVR32_SPI1_MOSI_0_1_PIN |
#define SD_MMC_SPI_NPCS SD_MMC_SPI_0_CS |
#define SD_MMC_SPI_NPCS_FUNCTION AVR32_SPI1_NPCS_3_2_FUNCTION |
#define SD_MMC_SPI_NPCS_PIN AVR32_SPI1_NPCS_3_2_PIN |
#define SD_MMC_SPI_SCK_FUNCTION AVR32_SPI1_SCK_0_1_FUNCTION |
#define SD_MMC_SPI_SCK_PIN AVR32_SPI1_SCK_0_1_PIN |
#define SD_MMC_WRITE_PROTECT_PIN SD_MMC_0_WP_GPIO |
#define SDRAM_DBW 16 |
Data bus width to use the SDRAM(s) with (16 or 32 bits; always 16 bits on UC3).
#define SDRAM_PART_HDR "mt48lc16m16a2tg7e/mt48lc16m16a2tg7e.h" |
Part header file of used SDRAM(s).
#define ShV AVR32_PIN_PA21 |
#define TPA6130_TWI (&AVR32_TWIM0_ADDRESS) |
#define TPA6130_TWI_SCL_FUNCTION AVR32_TWIMS0_TWCK_0_1_FUNCTION |
#define TPA6130_TWI_SCL_PIN AVR32_TWIMS0_TWCK_0_1_PIN |
#define TPA6130_TWI_SDA_FUNCTION AVR32_TWIMS0_TWD_0_0_FUNCTION |
#define TPA6130_TWI_SDA_PIN AVR32_TWIMS0_TWD_0_0_PIN |
#define UH AVR32_PIN_PB09 |
#define UL AVR32_PIN_PB08 |
#define USART (&AVR32_USART2) |
#define USART_IRQ AVR32_USART2_IRQ |
#define USART_IRQ_GROUP AVR32_USART2_IRQ_GROUP |
#define USART_RXD_FUNCTION AVR32_USART2_RXD_0_1_FUNCTION |
#define USART_RXD_PIN AVR32_USART2_RXD_0_1_PIN |
#define USART_SYSCLK SYSCLK_USART2 |
#define USART_TXD_FUNCTION AVR32_USART2_TXD_0_1_FUNCTION |
#define USART_TXD_PIN AVR32_USART2_TXD_0_1_PIN |
#define USB_ID AVR32_USBC_ID_ |
Multiplexed pin used for USB_ID: AVR32_USBC_ID_x. To be selected according to the AVR32_USBC_ID_x_PIN and AVR32_USBC_USB_ID_FUNCTION definitions from <avr32/uc3cxxxx.h>.
#define USB_OVERCURRENT_DETECT_PIN AVR32_PIN_PB7 |
USB overcurrent detection pin.
#define USB_VBOF AVR32_USBC_VBOF |
Multiplexed pin used for USB_VBOF: AVR32_USBC_VBOF_x.
To be selected according to the AVR32_USBC_VBOF_x_PIN and AVR32_USBC_USB_VBOF_FUNCTION definitions from <avr32/uc3cxxxx.h>.
#define USB_VBOF_ACTIVE_LEVEL LOW |
Active level of the USB_VBOF output pin.
#define VH AVR32_PIN_PB11 |
#define VL AVR32_PIN_PB10 |
#define WH AVR32_PIN_PB13 |
#define WL AVR32_PIN_PB12 |
#define XH AVR32_PIN_PB15 |
#define XL AVR32_PIN_PB14 |