Microchip® Advanced Software Framework

conf_nf.h File Reference

Macros

#define NF_AUTO_DETECT_2KB   false
 ************ Auto-detect mode More...
 
#define NF_AUTO_DETECT_512B   false
 
#define NF_N_DEVICES   2
 ************ For all mode Define the number of NandFlash connected (to be right, the number of Chip Select) More...
 
#define NF_TYPE_MT29F2G08AACWP
 ************ Static mode To enable a reference, you shall define a NF_TYPE_X (X = reference) More...
 

#define NF_AUTO_DETECT_2KB   false

************ Auto-detect mode

Values: true : Firmware will autodetect false: Firmware will not autodetect Note: the 2KB and 512B detect can't be enable in same time

#define NF_AUTO_DETECT_512B   false
#define NF_N_DEVICES   2

************ For all mode Define the number of NandFlash connected (to be right, the number of Chip Select)

Referenced by main(), and nf_protect().

#define NF_TYPE_MT29F2G08AACWP

************ Static mode To enable a reference, you shall define a NF_TYPE_X (X = reference)