Macros | |
#define | CONF_512B_F1_1 0 |
Configuration index in list. More... | |
#define | CONF_512B_F1_2 1 |
#define | CONF_512B_F1_3 2 |
#define | CONF_512B_F2_1 3 |
#define | CONF_512B_F2_2 4 |
#define | CONF_512B_F2_3 5 |
#define | CONF_512B_F3_1 6 |
#define | CONF_512B_F3_10 15 |
#define | CONF_512B_F3_2 7 |
#define | CONF_512B_F3_3 8 |
#define | CONF_512B_F3_4 9 |
#define | CONF_512B_F3_5 10 |
#define | CONF_512B_F3_6 11 |
#define | CONF_512B_F3_7 12 |
#define | CONF_512B_F3_8 13 |
#define | CONF_512B_F3_9 14 |
#define | CONF_512B_F4_1 16 |
#define | CONF_512B_F4_2 17 |
#define | CONF_512B_F4_3 18 |
#define | CONF_512B_F4_4 19 |
#define | NF_SHIFT_BLOCK_PAGE 5 |
#define | NF_SHIFT_PAGE_BYTE 9 |
#define | NF_TYPE_512B_KNOWN false |
Variables | |
_CONST_TYPE_ St_nf_conf | nf_list_conf [] |
List of configuration. More... | |
_CONST_TYPE_ St_nf_id | nf_list_id [] |
List of Nand Flash 512B. More... | |
_CONST_TYPE_ St_nf_link_id_block | nf_list_link_id_block [] |
List of link between device ID and number of block. More... | |
#define CONF_512B_F1_1 0 |
Configuration index in list.
#define CONF_512B_F1_2 1 |
#define CONF_512B_F1_3 2 |
#define CONF_512B_F2_1 3 |
#define CONF_512B_F2_2 4 |
#define CONF_512B_F2_3 5 |
#define CONF_512B_F3_1 6 |
#define CONF_512B_F3_10 15 |
#define CONF_512B_F3_2 7 |
#define CONF_512B_F3_3 8 |
#define CONF_512B_F3_4 9 |
#define CONF_512B_F3_5 10 |
#define CONF_512B_F3_6 11 |
#define CONF_512B_F3_7 12 |
#define CONF_512B_F3_8 13 |
#define CONF_512B_F3_9 14 |
#define CONF_512B_F4_1 16 |
#define CONF_512B_F4_2 17 |
#define CONF_512B_F4_3 18 |
#define CONF_512B_F4_4 19 |
#define NF_SHIFT_BLOCK_PAGE 5 |
#define NF_SHIFT_PAGE_BYTE 9 |
#define NF_TYPE_512B_KNOWN false |
_CONST_TYPE_ St_nf_conf nf_list_conf[] |
List of configuration.
_CONST_TYPE_ St_nf_id nf_list_id[] |
List of Nand Flash 512B.
_CONST_TYPE_ St_nf_link_id_block nf_list_link_id_block[] |
List of link between device ID and number of block.