Application Configuration.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
ADCIFB channel configuration | |
#define | EXAMPLE_ADCIFB_PIN ADC_TEMPERATURE_PIN |
ADCIFB Input pin. More... | |
#define | EXAMPLE_ADCIFB_FUNCTION ADC_TEMPERATURE_FUNCTION |
Pin Functionality for ADCIFB input. More... | |
#define | EXAMPLE_ADCIFB_CHANNEL ADC_TEMPERATURE_CHANNEL |
ADCIFB channel used. More... | |
#define EXAMPLE_ADCIFB_CHANNEL ADC_TEMPERATURE_CHANNEL |
ADCIFB channel used.
Referenced by adc_init().
#define EXAMPLE_ADCIFB_FUNCTION ADC_TEMPERATURE_FUNCTION |
Pin Functionality for ADCIFB input.
Referenced by adc_init().
#define EXAMPLE_ADCIFB_PIN ADC_TEMPERATURE_PIN |
ADCIFB Input pin.
Referenced by adc_init().