Parameters for initialization of the ADCIFB module
#include <adcifb.h>
Data Fields | |
uint16_t | ratio_clkadcifb_clkadc |
uint16_t | resolution |
uint16_t | shtim |
bool | sleep_mode_enable |
uint16_t | startup |
ADC Startup time in [0,127], where Tstartup = startup * 8 * Tclk_adc. More... | |
uint16_t adcifb_opt_t::ratio_clkadcifb_clkadc |
Ratio Fclk_adcifb/Fclk_adc = 2*i with i an integer in [1,64]
Referenced by adcifb_configure().
uint16_t adcifb_opt_t::resolution |
Resolution mode
Referenced by adc_init(), and adcifb_configure().
uint16_t adcifb_opt_t::shtim |
Channels Sample & Hold Time in [0,15], where Ts&h = shtim * Tclk_adc.
Referenced by adcifb_configure().
bool adcifb_opt_t::sleep_mode_enable |
ADCIFB Sleep Mode enable/disable
Referenced by adcifb_configure().
uint16_t adcifb_opt_t::startup |
ADC Startup time in [0,127], where Tstartup = startup * 8 * Tclk_adc.
Referenced by adcifb_configure().