OSC32 startup options.
#include <scif_uc3l.h>
Data Fields | |
bool | en1k |
1kHz output enable/disable More... | |
bool | en32k |
32kHz output enable/disable More... | |
scif_osc_mode_t | mode |
Set the oscillator mode. More... | |
bool | pinsel |
Select pins used for the 32kHz Crystal. More... | |
unsigned char | startup |
Specify the oscillator startup time. More... | |
bool scif_osc32_opt_t::en1k |
1kHz output enable/disable
Referenced by scif_start_osc32().
bool scif_osc32_opt_t::en32k |
32kHz output enable/disable
Referenced by scif_start_osc32().
scif_osc_mode_t scif_osc32_opt_t::mode |
Set the oscillator mode.
Referenced by main(), and scif_start_osc32().
bool scif_osc32_opt_t::pinsel |
Select pins used for the 32kHz Crystal.
Referenced by scif_start_osc32().
unsigned char scif_osc32_opt_t::startup |
Specify the oscillator startup time.
Referenced by scif_start_osc32().