Functions | |
int | main (void) |
Main function, application starts executing here after initializing the stack pointer. More... | |
int main | ( | void | ) |
Main function, application starts executing here after initializing the stack pointer.
References FOSC0, gpio_enable_module(), LED_Display_Field(), LED_MONO0_GREEN, LED_MONO1_GREEN, LED_MONO2_GREEN, LED_MONO3_GREEN, OSC0_STARTUP, pm_switch_to_osc0(), ssc_i2s_get_status(), ssc_i2s_init(), SSC_I2S_MODE_STEREO_OUT, and ssc_i2s_transfer().