Macros | |
#define | BUS_POWERED 0 |
#define | CLEAR_FEATURE 0x01 |
#define | CONFIGURATION_DESCRIPTOR 0x02 |
#define | DEVICE_DESCRIPTOR 0x01 |
#define | DEVICE_QUALIFIER_DESCRIPTOR 0x06 |
#define | DEVICE_TYPE 0x00 |
#define | ENDPOINT_DESCRIPTOR 0x05 |
#define | ENDPOINT_TYPE 0x02 |
#define | FEATURE_DEVICE_REMOTE_WAKEUP 0x01 |
#define | FEATURE_ENDPOINT_HALT 0x00 |
#define | FEATURE_TEST_MODE 0x02 |
#define | GET_CONFIGURATION 0x08 |
#define | GET_CONFIGURATION_DESCRIPTOR 4 |
#define | Get_desc_ep_dir(ep_addr) (Rd_bitfield(ep_addr, MSK_EP_DIR)) |
Extract endpoint direction from endpoint address in endpoint descriptor. More... | |
#define | Get_desc_ep_nbr(ep_addr) (Rd_bitfield(ep_addr, MSK_EP_NBR)) |
Extract endpoint number from endpoint address in endpoint descriptor. More... | |
#define | GET_DESCRIPTOR 0x06 |
#define | GET_DEVICE 0x01 |
#define | GET_DEVICE_DESCRIPTOR 1 |
#define | GET_INTERFACE 0x0A |
#define | GET_STATUS 0x00 |
#define | GET_STRING 0x03 |
#define | INTERFACE_DESCRIPTOR 0x04 |
#define | INTERFACE_TYPE 0x01 |
#define | MSK_EP_DIR 0x80 |
#define | MSK_EP_NBR 0x0F |
#define | OTHER_SPEED_CONFIGURATION_DESCRIPTOR 0x07 |
#define | REQUEST_DEVICE_STATUS 0x80 |
#define | REQUEST_ENDPOINT_STATUS 0x82 |
#define | REQUEST_INTERFACE_STATUS 0x81 |
#define | SELF_POWERED 1 |
#define | SET_ADDRESS 0x05 |
#define | SET_CONFIGURATION 0x09 |
#define | SET_DESCRIPTOR 0x07 |
#define | SET_FEATURE 0x03 |
#define | SET_INTERFACE 0x0B |
#define | STRING_DESCRIPTOR 0x03 |
#define | SYNCH_FRAME 0x0C |
#define | TEST_FORCE_ENABLE 0x05 |
#define | TEST_J 0x01 |
#define | TEST_K 0x02 |
#define | TEST_PACKET 0x04 |
#define | TEST_SE0_NAK 0x03 |
#define | USB_DEV_STATUS_REMOTEWAKEUP 2 |
#define | Usb_format_mcu_to_usb_data(width, data) (TPASTE2(Swap, width)(data)) |
Convert 16-, 32- or 64-bit data between MCU and USB endianisms. More... | |
#define | Usb_format_usb_to_mcu_data(width, data) (TPASTE2(Swap, width)(data)) |
#define | usb_format_mcu_to_usb_data(width, data) (TPASTE2(swap, width)(data)) |
#define | usb_format_usb_to_mcu_data(width, data) (TPASTE2(swap, width)(data)) |
#define BUS_POWERED 0 |
#define CLEAR_FEATURE 0x01 |
Referenced by usb_process_request().
#define CONFIGURATION_DESCRIPTOR 0x02 |
Referenced by host_check_class(), usb_get_descriptor(), and usb_set_interface().
#define DEVICE_DESCRIPTOR 0x01 |
Referenced by usb_get_descriptor().
#define DEVICE_QUALIFIER_DESCRIPTOR 0x06 |
Referenced by usb_get_descriptor().
#define DEVICE_TYPE 0x00 |
Referenced by usb_set_feature().
#define ENDPOINT_DESCRIPTOR 0x05 |
Referenced by host_check_class(), and usb_set_interface().
#define ENDPOINT_TYPE 0x02 |
Referenced by usb_set_feature().
#define FEATURE_DEVICE_REMOTE_WAKEUP 0x01 |
Referenced by usb_clear_feature(), and usb_set_feature().
#define FEATURE_ENDPOINT_HALT 0x00 |
Referenced by usb_clear_feature(), and usb_set_feature().
#define FEATURE_TEST_MODE 0x02 |
Referenced by usb_set_feature().
#define GET_CONFIGURATION 0x08 |
Referenced by usb_process_request().
#define GET_CONFIGURATION_DESCRIPTOR 4 |
#define Get_desc_ep_dir | ( | ep_addr | ) | (Rd_bitfield(ep_addr, MSK_EP_DIR)) |
Extract endpoint direction from endpoint address in endpoint descriptor.
ep_addr | U8: Endpoint address |
#define Get_desc_ep_nbr | ( | ep_addr | ) | (Rd_bitfield(ep_addr, MSK_EP_NBR)) |
Extract endpoint number from endpoint address in endpoint descriptor.
ep_addr | U8: Endpoint address |
Referenced by host_check_class(), usb_clear_feature(), usb_get_status(), and usb_set_feature().
#define GET_DESCRIPTOR 0x06 |
Referenced by usb_process_request(), and usb_user_read_request().
#define GET_DEVICE 0x01 |
#define GET_DEVICE_DESCRIPTOR 1 |
#define GET_INTERFACE 0x0A |
Referenced by usb_process_request().
#define GET_STATUS 0x00 |
Referenced by usb_process_request().
#define GET_STRING 0x03 |
#define INTERFACE_DESCRIPTOR 0x04 |
Referenced by host_check_class(), and usb_set_interface().
#define INTERFACE_TYPE 0x01 |
#define MSK_EP_DIR 0x80 |
Referenced by usb_set_interface().
#define MSK_EP_NBR 0x0F |
#define OTHER_SPEED_CONFIGURATION_DESCRIPTOR 0x07 |
Referenced by usb_get_descriptor().
#define REQUEST_DEVICE_STATUS 0x80 |
Referenced by usb_get_status().
#define REQUEST_ENDPOINT_STATUS 0x82 |
Referenced by usb_get_status().
#define REQUEST_INTERFACE_STATUS 0x81 |
Referenced by usb_get_status().
#define SELF_POWERED 1 |
#define SET_ADDRESS 0x05 |
Referenced by usb_process_request().
#define SET_CONFIGURATION 0x09 |
Referenced by usb_process_request(), and usb_user_read_request().
#define SET_DESCRIPTOR 0x07 |
Referenced by usb_process_request().
#define SET_FEATURE 0x03 |
Referenced by usb_process_request().
#define SET_INTERFACE 0x0B |
Referenced by usb_process_request().
#define STRING_DESCRIPTOR 0x03 |
Referenced by usb_user_get_descriptor().
#define SYNCH_FRAME 0x0C |
Referenced by usb_process_request().
#define TEST_FORCE_ENABLE 0x05 |
Referenced by usb_set_feature().
#define TEST_J 0x01 |
Referenced by usb_set_feature().
#define TEST_K 0x02 |
Referenced by usb_set_feature().
#define TEST_PACKET 0x04 |
Referenced by usb_set_feature().
#define TEST_SE0_NAK 0x03 |
Referenced by usb_set_feature().
#define USB_DEV_STATUS_REMOTEWAKEUP 2 |
Referenced by usb_clear_feature(), and usb_set_feature().
#define Usb_format_mcu_to_usb_data | ( | width, | |
data | |||
) | (TPASTE2(Swap, width)(data)) |
Convert 16-, 32- or 64-bit data between MCU and USB endianisms.
Depending on MCU endianism, swap or not data bytes.
width | Data width in bits: 16, 32 or 64 |
data | 16-, 32- or 64-bit data to format |
#define usb_format_mcu_to_usb_data | ( | width, | |
data | |||
) | (TPASTE2(swap, width)(data)) |
Referenced by host_transfer_control().
#define Usb_format_usb_to_mcu_data | ( | width, | |
data | |||
) | (TPASTE2(Swap, width)(data)) |
#define usb_format_usb_to_mcu_data | ( | width, | |
data | |||
) | (TPASTE2(swap, width)(data)) |
Referenced by host_check_class(), host_check_VID_PID(), usb_get_descriptor(), usb_get_interface(), usb_set_feature(), and usb_set_interface().