Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages

Token Paste

Paste N preprocessing tokens together, these tokens being allowed to be #defined.

May be used only within macros with the tokens passed as arguments if the tokens are #defined.

For example, writing TPASTE2(U, WIDTH) within a macro #defined by UTYPE(WIDTH) and invoked as UTYPE(UL_WIDTH) with UL_WIDTH #defined as 32 is equivalent to writing U32.

#define TPASTE2(a, b)   a##b
 
#define TPASTE3(a, b, c)   a##b##c
 
#define TPASTE4(a, b, c, d)   a##b##c##d
 
#define TPASTE5(a, b, c, d, e)   a##b##c##d##e
 
#define TPASTE6(a, b, c, d, e, f)   a##b##c##d##e##f
 
#define TPASTE7(a, b, c, d, e, f, g)   a##b##c##d##e##f##g
 
#define TPASTE8(a, b, c, d, e, f, g, h)   a##b##c##d##e##f##g##h
 
#define TPASTE9(a, b, c, d, e, f, g, h, i)   a##b##c##d##e##f##g##h##i
 
#define TPASTE10(a, b, c, d, e, f, g, h, i, j)   a##b##c##d##e##f##g##h##i##j
 

Absolute Token Paste

Paste N preprocessing tokens together, these tokens being allowed to be #defined.

No restriction of use if the tokens are #defined.

For example, writing ATPASTE2(U, UL_WIDTH) anywhere with UL_WIDTH #defined as 32 is equivalent to writing U32.

#define ATPASTE2(a, b)   TPASTE2( a, b)
 
#define ATPASTE3(a, b, c)   TPASTE3( a, b, c)
 
#define ATPASTE4(a, b, c, d)   TPASTE4( a, b, c, d)
 
#define ATPASTE5(a, b, c, d, e)   TPASTE5( a, b, c, d, e)
 
#define ATPASTE6(a, b, c, d, e, f)   TPASTE6( a, b, c, d, e, f)
 
#define ATPASTE7(a, b, c, d, e, f, g)   TPASTE7( a, b, c, d, e, f, g)
 
#define ATPASTE8(a, b, c, d, e, f, g, h)   TPASTE8( a, b, c, d, e, f, g, h)
 
#define ATPASTE9(a, b, c, d, e, f, g, h, i)   TPASTE9( a, b, c, d, e, f, g, h, i)
 
#define ATPASTE10(a, b, c, d, e, f, g, h, i, j)   TPASTE10(a, b, c, d, e, f, g, h, i, j)
 

#define ATPASTE10 (   a,
  b,
  c,
  d,
  e,
  f,
  g,
  h,
  i,
 
)    TPASTE10(a, b, c, d, e, f, g, h, i, j)
#define ATPASTE2 (   a,
 
)    TPASTE2( a, b)

Referenced by init_pdca_adc(), and init_pdca_usart().

#define ATPASTE3 (   a,
  b,
 
)    TPASTE3( a, b, c)

Referenced by init_adc().

#define ATPASTE4 (   a,
  b,
  c,
 
)    TPASTE4( a, b, c, d)
#define ATPASTE5 (   a,
  b,
  c,
  d,
 
)    TPASTE5( a, b, c, d, e)
#define ATPASTE6 (   a,
  b,
  c,
  d,
  e,
 
)    TPASTE6( a, b, c, d, e, f)
#define ATPASTE7 (   a,
  b,
  c,
  d,
  e,
  f,
 
)    TPASTE7( a, b, c, d, e, f, g)
#define ATPASTE8 (   a,
  b,
  c,
  d,
  e,
  f,
  g,
 
)    TPASTE8( a, b, c, d, e, f, g, h)
#define ATPASTE9 (   a,
  b,
  c,
  d,
  e,
  f,
  g,
  h,
 
)    TPASTE9( a, b, c, d, e, f, g, h, i)
#define TPASTE10 (   a,
  b,
  c,
  d,
  e,
  f,
  g,
  h,
  i,
 
)    a##b##c##d##e##f##g##h##i##j
#define TPASTE2 (   a,
 
)    a##b
#define TPASTE3 (   a,
  b,
 
)    a##b##c
#define TPASTE4 (   a,
  b,
  c,
 
)    a##b##c##d
#define TPASTE5 (   a,
  b,
  c,
  d,
 
)    a##b##c##d##e
#define TPASTE6 (   a,
  b,
  c,
  d,
  e,
 
)    a##b##c##d##e##f
#define TPASTE7 (   a,
  b,
  c,
  d,
  e,
  f,
 
)    a##b##c##d##e##f##g
#define TPASTE8 (   a,
  b,
  c,
  d,
  e,
  f,
  g,
 
)    a##b##c##d##e##f##g##h
#define TPASTE9 (   a,
  b,
  c,
  d,
  e,
  f,
  g,
  h,
 
)    a##b##c##d##e##f##g##h##i