}
32-bit complex signed fixed point type
Definition: dsp_types.h:226
#define MREPEAT(count, macro, data)
Macro repeat.
Definition: mrepeat.h:67
#define DSP32_COMPLEXADDITION(x_num, data)
Definition: vect_dsp32_complex_add.c:46
A_ALIGNED dsp16_t vect2[SIZE]
The input signal resulting from a multiplication between a cosine and a sine.
Definition: complex_fft_example.c:92
A_ALIGNED dsp16_complex_t vect1[SIZE]
The output buffer.
Definition: complex_fft_example.c:89
#define TPASTE2(a, b)
Definition: tpaste.h:61