Microchip® Advanced Software Framework

trans_dsp16_complex_ifft_at32uc.c File Reference
#include "dsp.h"
#include "trans_dsp16_twiddle_factors.h"

Macros

#define ASM_INSTRUCT_COMPACKED(str)   str
 
#define ASM_INSTRUCT_EXTENDED(str)   str
 
#define HI   "hi"
 
#define LO   "lo"
 
#define M_BITREV_BUTTERFLY4_ZERO_COMPUT()
 
#define M_BUTTERFLY4_COMPUT()
 
#define M_BUTTERFLY4_ZERO_COMPUT()
 

Functions

void dsp16_trans_complexifft (dsp16_complex_t *vect1, dsp16_complex_t *vect2, int nlog)
 16-bit fixed point version of the complex iFFT algorithm. More...
 
static void dsp16_trans_complexifft_ex (dsp16_complex_t *vect1, dsp16_complex_t *vect2, int nlog)
 avr32-uc3 16 bit version More...
 

#define ASM_INSTRUCT_COMPACKED (   str)    str
#define ASM_INSTRUCT_EXTENDED (   str)    str
#define HI   "hi"
#define LO   "lo"
#define M_BITREV_BUTTERFLY4_ZERO_COMPUT ( )
#define M_BUTTERFLY4_COMPUT ( )
#define M_BUTTERFLY4_ZERO_COMPUT ( )