Macros | |
#define | ASM_INSTRUCT_COMPACKED(str) str |
#define | ASM_INSTRUCT_EXTENDED(str) str |
#define | DSP16_CONJ_END_KERNEL_X_FCT(x_num, data) __attribute__((__naked__)) DSP16_CONJ_END_KERNEL_X_FCT__(x_num, data) |
#define | DSP16_CONJ_END_KERNEL_X_FCT__(x_num, data) |
#define | DSP16_CONJUGATE_0(r_vect1, r_vect2) |
#define | DSP16_CONJUGATE_1(r_vect1, r_vect2) |
#define | DSP16_CONJUGATE_2(r_vect1, r_vect2) |
#define | DSP16_CONJUGATE_3(r_vect1, r_vect2) |
Functions | |
void | dsp16_vect_complex_conj (dsp16_complex_t *vect1, dsp16_complex_t *vect2, int size) |
16-bit fixed point version of the complex vector conjugate function. More... | |
static int | dsp16_vect_conj_kernel_ext (dsp16_complex_t *vect1, dsp16_complex_t *vect2, int size) |
avr32-uc3 16 bit version More... | |
#define ASM_INSTRUCT_COMPACKED | ( | str | ) | str |
Referenced by dsp16_vect_conj_kernel_ext().
#define ASM_INSTRUCT_EXTENDED | ( | str | ) | str |
#define DSP16_CONJ_END_KERNEL_X_FCT | ( | x_num, | |
data | |||
) | __attribute__((__naked__)) DSP16_CONJ_END_KERNEL_X_FCT__(x_num, data) |
#define DSP16_CONJ_END_KERNEL_X_FCT__ | ( | x_num, | |
data | |||
) |
#define DSP16_CONJUGATE_0 | ( | r_vect1, | |
r_vect2 | |||
) |
#define DSP16_CONJUGATE_1 | ( | r_vect1, | |
r_vect2 | |||
) |
#define DSP16_CONJUGATE_2 | ( | r_vect1, | |
r_vect2 | |||
) |
#define DSP16_CONJUGATE_3 | ( | r_vect1, | |
r_vect2 | |||
) |
|
static |
avr32-uc3 16 bit version
References ASM_INSTRUCT_COMPACKED.
Referenced by dsp16_vect_complex_conj().