Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
DSPLIB 32-bit fixed-point LMS filter example for Simulator Documentation

Introduction

This example demonstrates a way to use the 32-bit LMS Filter function.
This is an adaptive filter, therefore the output of the function will be a data stream. To visualize the result, you may set a breakpoint after the sprintf and check the string variable output through Watch Window in AVR Studio 5. Through this page, you can access the DSP Library documentation.

Main Files

Compilation Info

This software was written for the GNU GCC for AVR32.

Configuration Information

This example has been tested with the following configuration:

  • AVR Simulator
  • CPU clock: Internal RC oscillator (about 115200 Hz) .

Contact Information

For further information, visit Atmel AVR32.