32-bit LMS filtering
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include <avr32/io.h>
#include "compiler.h"
#include "board.h"
#include "dsp.h"
#include "dsp_debug.h"
#include "sysclk.h"
#include "cycle_counter.h"
Macros | |
#define | FIR_COEF_SIZE 12 |
#define | SIZE 64 |
The size of the input signal. More... | |
Functions | |
int | main (int argc, char *argv[]) |
Variables | |
A_ALIGNED dsp32_t | input_d [SIZE] |
Buffer containing filtered input data. More... | |
A_ALIGNED dsp32_t | input_x [SIZE] |
Buffer containing input data. More... | |
A_ALIGNED dsp32_t | unknown_coef_filter [FIR_COEF_SIZE] |
A_ALIGNED dsp32_t | w [FIR_COEF_SIZE] |
Coefficients of the filter. More... | |
A_ALIGNED dsp32_t | x [FIR_COEF_SIZE] |
#define FIR_COEF_SIZE 12 |
Referenced by main().
#define SIZE 64 |
The size of the input signal.
Referenced by main().
int main | ( | int | argc, |
char * | argv[] | ||
) |
References dsp32_debug_sprintf(), dsp32_filt_lms(), dsp_debug_initialization, FIR_COEF_SIZE, input_d, input_x, SIZE, sysclk_init(), w, and x.
A_ALIGNED dsp32_t unknown_coef_filter[FIR_COEF_SIZE] |
Coefficients of the filter.
Referenced by main().
Referenced by dsp16_op_exp(), dsp32_op_exp(), dsp32_op_sqrt(), and main().