Macros | |
#define | DSP32_DOTMUL_KERNEL_X_FCT(x_num, data) |
#define | DSP32_DOTMULTIPLICATION(x_num, data) vect1[x_num] = ((S64) vect2[x_num] * (S64) vect3[x_num]) >> DSP32_QB; |
Functions | |
void | dsp32_vect_dotmul (dsp32_t *vect1, dsp32_t *vect2, dsp32_t *vect3, int size) |
32-bit fixed point version of the vector dot multiplication function. More... | |
#define DSP32_DOTMUL_KERNEL_X_FCT | ( | x_num, | |
data | |||
) |