Application Configuration.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | BOARD_OSC32_PINSEL 0 |
OSC32 XIN32_1 PA10 (PB02 in STK600) is used as 32KHz clock input. More... | |
CAT channel Input Pins | |
#define | EXAMPLE_CAT_SNS_PIN AVR32_CAT_CSA_15_PIN |
#define | EXAMPLE_CAT_SNSK_PIN AVR32_CAT_CSB_15_PIN |
Board-specific configuration parameters | |
The following definitions must be provided by the board code for all working oscillators on the board. | |
#define | BOARD_OSC32_IS_XTAL false |
OSC32 uses a crystal, not an external clock. More... | |
#define BOARD_OSC32_PINSEL 0 |
OSC32 XIN32_1 PA10 (PB02 in STK600) is used as 32KHz clock input.
Connect 32KHz pin in AUX header to PB02 in STK600 to supply 32KHz clock.
#define EXAMPLE_CAT_SNS_PIN AVR32_CAT_CSA_15_PIN |
#define EXAMPLE_CAT_SNSK_PIN AVR32_CAT_CSB_15_PIN |