![]() ![]() | AST driver for AVR32 UC3 |
![]() ![]() | AST driver for AVR32 UC3 |
![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board Configuration |
![]() ![]() | Chip-specific system clock manager configuration |
![]() ![]() | Application Configuration |
![]() ![]() | Chip-specific sleep manager configuration |
![]() ![]() | Chip-specific DFLL implementation |
![]() ![]() | DFLL management |
![]() ![]() | Chip-specific DFLL definitions |
![]() ![]() | FLASHCDW driver for AVR32 UC3 |
![]() ![]() | FLASHCDW driver for AVR32 UC3 |
![]() ![]() | Generic clock management |
![]() ![]() | Chip-specific generic clock management |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 32-bit AVR |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Autonomous QTouch Example with CAT module using SleepWalking feature in AT32UC3L series |
![]() ![]() | |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | This file contains the QDebug public API that can be used to transfer data from a Touch Device to QTouch Studio using the QT600 USB Bridge |
![]() ![]() | This file contains the QDebug public API that can be used to transfer data from a Touch Device to QTouch Studio using the QT600 USB Bridge |
![]() ![]() | This file contains the QDebug Configuration settings |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Sleep mode access |
![]() ![]() | AVR UC3 Sleep manager implementation |
![]() ![]() | Sleep manager |
![]() ![]() | AVR UC3 Sleep manager implementation |
![]() ![]() | This file is used by the QDebug component to initialize, read and write data over the USART SPI mode |
![]() ![]() | This file is used by the QDebug component to initialize, read and write data over the USART SPI mode |
![]() ![]() | Status code definitions |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | This file contains the AT32UC3L QTouch Libary API interface for QMatrix, QTouch and Autonomous Touch method using the Capacitive Touch (CAT) module |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Missing Toolchain Definition for UC3 D header files |
![]() ![]() | Missing Toolchain Definition for UC3 L3 and UC3 L4 header files |
![]() ![]() | |
![]() ![]() |