Microchip® Advanced Software Framework

device_hid_task.h File Reference
#include "conf_usb.h"

Functions

void device_hid_task (void)
 Entry point of the device HID task management. More...
 
void device_hid_task_init (void)
 This function initializes the hardware/software resources required for device HID task. More...
 

void device_hid_task ( void  )

Entry point of the device HID task management.

Write report

References EP_KBD_IN, Is_device_enumerated, is_usb_hid_event(), Is_usb_in_ready, key, Usb_ack_in_ready_send, Usb_reset_endpoint_fifo_access, and Usb_write_endpoint_data.

Referenced by main().

void device_hid_task_init ( void  )

This function initializes the hardware/software resources required for device HID task.

References cpu_ms_2_cy(), cpu_set_timeout(), FCPU_HZ, Is_usb_device, TIMER_STARTUP, and Usb_enable_sof_interrupt.

Referenced by main().