Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCaic23b_aapc_tRegister structure
oCaic23b_ctrl_tRegister structure
oCaic23b_daif_tRegister structure
oCaic23b_dapc_tRegister structure
oCaic23b_dia_tRegister structure
oCaic23b_lchvc_tRegister structure
oCaic23b_llicvc_tRegister structure
oCaic23b_pdc_tRegister structure
oCaic23b_rchvc_tRegister structure
oCaic23b_rlicvc_tRegister structure
oCaic23b_rr_tRegister structure
oCaic23b_src_tRegister structure
oCavr32_usbb_uxdmax_t
oCbuffer_t
oCdevice_audio_task_data_tDefine for each 'feature unit' the max numbers of bmaControls One of them is used by the microphone!
oCdsp16_complex_t16-bit complex signed fixed point type
oCdsp16_resampling_options_tOptions to attribute to the resampling algorithm
oCdsp32_complex_t32-bit complex signed fixed point type
oCdsp_resampling_context_tThis structure is used to store the context of streaming information during resampling process
oCdsp_resampling_tThis structure is used to store the context of a resampling process
oCgpio_map_tA type definition of pins and modules connectivity
oChid_descriptor_tHID descriptor
oChid_item_tHID report descriptor item
oChid_short_item_data_tHID report descriptor short item data
oCmicrophone_stHolds the pointers on a ping-pong audio buffer
oCpdca_channel_options_tPDCA channel options
oCpm_freq_param_tInput and output parameters when initializing PM clocks using pm_configure_clocks()
oCresampling_config_t
oCresampling_context_t
oCS_usb_ac_interface_descriptorA U D I O Specific Class-Specific AC Interface Descriptor
oCS_usb_as_interface_descriptorClass-Specific AS Interface Descriptor
oCS_usb_configuration_descriptorUSB Configuration Descriptor
oCS_usb_device_descriptorUSB Device Descriptor
oCS_usb_endpoint_audio_descriptorUsb Audio Endpoint Descriptor
oCS_usb_endpoint_audio_specificEndpoint AUDIO Specific descriptor
oCS_usb_endpoint_descriptorUSB Endpoint Descriptor
oCS_usb_feature_unit_descriptor_microClass-Specific Feature Unit Descriptor
oCS_usb_feature_unit_descriptor_speakerClass-Specific Feature Unit Descriptor
oCS_usb_format_type_microphone
oCS_usb_format_type_speakerAudio Format Type descriptor
oCS_usb_hid_descriptor
oCS_usb_in_ter_descriptorClass-Specific Input Terminal Descriptor
oCS_usb_interface_descriptorUSB Interface Descriptor
oCS_usb_language_idUSB Language Descriptor
oCS_usb_manufacturer_string_descriptorStruct usb_st_manufacturer
oCS_usb_out_ter_descriptorClass-Specific Output Terminal Descriptor
oCS_usb_product_string_descriptorStruct usb_st_product
oCS_usb_serial_numberStruct usb_st_serial_number
oCS_usb_user_configuration_descriptor
oCS_UsbRequestUSB Request
oCst_audio_cmd
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCt_cpu_timeStructure holding private information, automatically initialized by the cpu_set_timeout() function
oCtLED_DESCRIPTORStructure describing LED hardware connections
oCtwi_options_tInput parameters when initializing the twi module mode
oCtwi_package_tInformation concerning the data transmission
oCtwi_slave_fct_tPointer on TWI slave application routines
oCu_avr32_flashc_fcmd_t
oCu_avr32_flashc_fcr_t
oCu_avr32_pm_bgcr_t
oCu_avr32_pm_bod_t
oCu_avr32_pm_cksel_t
oCu_avr32_pm_gcctrl_t
oCu_avr32_pm_icr_t
oCu_avr32_pm_idr_t
oCu_avr32_pm_ier_t
oCu_avr32_pm_mcctrl_t
oCu_avr32_pm_oscctrl0_t
oCu_avr32_pm_oscctrl1_t
oCu_avr32_pm_oscctrl32_t
oCu_avr32_pm_pll_t
oCu_avr32_pm_rccr_t
oCu_avr32_pm_vregcr_t
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart3
oCusart_iso7816_options_tInput parameters when initializing ISO7816 mode
oCusart_options_tInput parameters when initializing RS232 and similar modes
\Cusb_stream_context_t