Microchip® Advanced Software Framework

S_usb_hid_descriptor Struct Reference

#include <usb_descriptors.h>

Data Fields

uint8_t bCountryCode
 
uint8_t bDescriptorType
 
uint8_t bLength
 
uint8_t bNumDescriptors
 
uint8_t bRDescriptorType
 
uint16_t bscHID
 
uint16_t wDescriptorLength
 

uint8_t S_usb_hid_descriptor::bCountryCode
uint8_t S_usb_hid_descriptor::bDescriptorType
uint8_t S_usb_hid_descriptor::bLength
uint8_t S_usb_hid_descriptor::bNumDescriptors
uint8_t S_usb_hid_descriptor::bRDescriptorType
uint16_t S_usb_hid_descriptor::bscHID
uint16_t S_usb_hid_descriptor::wDescriptorLength