Microchip® Advanced Software Framework

aic23b_dia_t Union Reference

Register structure.

#include <tlv320aic23b.h>

Data Fields

struct {
   const uint16_t   addr: AIC23B_CTRL_ADDR_SIZE
 Control address. More...
 
   uint16_t   data: AIC23B_CTRL_DATA_SIZE
 Control data. More...
 
}; 
 
struct {
   uint16_t   __pad0__: 8
 
   uint16_t   act: AIC23B_DIA_ACT_SIZE
 Activate interface. More...
 
   const   uint16_t: AIC23B_CTRL_ADDR_SIZE
 
}; 
 

struct { ... }
struct { ... }
uint16_t aic23b_dia_t::__pad0__
uint16_t aic23b_dia_t::act

Activate interface.

Referenced by aic23b_activate_dig_audio(), and aic23b_is_dig_audio_activated().

const uint16_t aic23b_dia_t::addr

Control address.

uint16_t aic23b_dia_t::data
const aic23b_dia_t::uint16_t